EPIC® MH SCEG 0.09 - 0.25sqmm D=0.8
Contact; Pin; Crimp termination; For cross-section (min./max.): 0.09mm² - 0.25mm²; Brass Gold-plated

EPIC® MH SCEG 0.09 - 0.25sqmm D=0.8
Contact; Pin; Crimp termination; For cross-section (min./max.): 0.09mm² - 0.25mm²; Brass Gold-plated
EPIC® MH SCEG 0.09 - 0.25sqmm D=0.8
Rp 8.823,00
/

EPIC® MH SCEG 0.09 - 0.25sqmm D=0.8
Rp 8.823,00
/
Payment & Security
Your payment information is processed securely. We do not store credit card details nor have access to your credit card information.
Benefits
Modular connector system, plugable with the market standard, Gold-plated contacts for low transfer resistance
Applications
Mechanical and plant engineering, Robotics industry, Renewable energy, Railway applications / vehicle construction
Technical Attributes
General Information
| Brand | EPIC® |
| Installation type | crimp |
| Product type | Contact |
| Contact delivery type | Bag |
| Delivery Unit | 100.000 |
| Weight | 0.014 kg |
Electrical Characteristics
Product Design
| Max. connectable conductor cross-section AWG | 24 AWG |
| Connectable conductor cross section min. (AWG) | 28 AWG |
| Max. connectable conductor cross-section (mm2) | 0.25 |
| Min. connectable conductor cross-section (mm2) | 0.09 |
| Conductor connection type | Crimp termination |
| Contact variant | Pin |
| Contact diameter | 0.8 |
| Contact material | Brass |
| Contact material, short form | CuZn |
| Material contact surface | Gold-plated |
| Contact coating material, short form | Au |
| Contact manufacturing method | Stamped |
| Stripping length of single core | 4.0 |
Product Characteristics
Certifications and Standards
| CE marked |
|
| CSA certified |
|
| cUR recognized |
|
| Tested for fire protection for railway vehicles |
|
| TÜV certified |
|
| UR recognized |
|
| VDE certified |
|
Documentation
Further Links
Notes
- Photographs and graphics are not to scale and do not represent detailed images of the respective products.
- Unless specified otherwise, the product values shown are rated values at room temperature. You can receive further values, such as tolerances, upon request if they are available and have been released for publication.






