ESUY COPPER EARTHING CABLE 1X50
Single core; 1X50; PVC



ESUY COPPER EARTHING CABLE 1X50
Single core; 1X50; PVC
ESUY COPPER EARTHING CABLE 1X50
Rp 526.923,00
/

ESUY COPPER EARTHING CABLE 1X50
Rp 526.923,00
/
Payment & Security
Your payment information is processed securely. We do not store credit card details nor have access to your credit card information.
Product characteristics
Benefits
Bare copper conductor with additional electrolytic copper braiding and PVC outer sheath
Robust against mechanical stress and soiling
Highly flexible despite large core cross-sections.
Applications
Especially for mobile repair work in power installations of electricity companies (EVU) and traction current installations of railways. The earthing cable is used for safety-relevant equipotential bonding and thus for the protection of workers
For safety-relevant equipotential bonding on machine parts and IT systems
Suitable for use in AC and DC charging infrastructures for electromobility
Suitable for temporary outdoor use, subject to the temperature range.
Technical Attributes
General Information
| Product type | Single core |
| Copper index | 560.000 kg/km |
| Copper index (lb) | 3763.030 lb |
| Weight | 670 kg/km |
Electrical Characteristics
| Max. conductor resistance at 20°C | 0.386 Ω/km |
| Test voltage | 2 kV |
Product Design
| Shape of cable | Round |
| ES-Earthing cables | ESUY |
| Outer sheath colour | transparent |
| Conductor design | DIN 46440 |
| Nominal outer diameter | 14.6 mm |
| Conductor material | Bare copper |
| Number of cores | 1 |
| Nominal conductor cross-section (metric) | 50 mm² |
| Cable dimension | 1X50 |
| Basic material of outer sheath | Polyvinylchloride |
| Including protective earth |
|
| Basic material of outer sheath, short form | PVC |
Product Characteristics
| Flame-retardant |
|
| Application area | Fixed installation, Flexible |
| max. conductor temperature, occasionally moved | -5 °C to 70 °C max. conductor temperature: |
| PWIS-free according to | VDMA 24364-B2-L |
| Oil-resistant |
|
| Minimum bending radius in mm, occasionally flexing | 175.2 mm |
| UV-resistant |
|
| Minimum bending radius, stationary | 12 x outer diameter |
| Minimum bending radius, occasionally flexing | 12 x outer diameter |
| Temperature, fixed installation | -5 °C to 70 °C max. conductor temperature: |
| Flame retardance according to | IEC 60332-1-2 |
| Minimum bending radius in mm, fixed installation | 175.2 mm |
| PWIS-free |
|
| Halogenfree |
|
Certifications and Standards
| Flame retardance tested according to UN/ECE-R118 |
|
| CE marked |
|
| VDE certified |
|
| EAC certification number | ЕАЭС N RU Д-DE.АЮ64.В.00130/20, ЕАЭС N RU Д-DE.АЮ64.В.00142/20 |
| EAC-certified |
|
Documentation
Downloads
Further Links
Notes
- Photographs and graphics are not to scale and do not represent detailed images of the respective products.
- Unless specified otherwise, the product values shown are rated values at room temperature. You can receive further values, such as tolerances, upon request if they are available and have been released for publication.
- Trade product, not a LAPP product.
Product Family List
All articles from ESUY Copper Earthing Cable









