GROUND STRAP 1X16/M6/170MM GN/YE
Earthing strap; 16 mm²; Overall length: 170mm; M 6; green/yellow


GROUND STRAP 1X16/M6/170MM GN/YE
Earthing strap; 16 mm²; Overall length: 170mm; M 6; green/yellow
GROUND STRAP 1X16/M6/170MM GN/YE
Rp 88.799,00
/

GROUND STRAP 1X16/M6/170MM GN/YE
Rp 88.799,00
/
Payment & Security
Your payment information is processed securely. We do not store credit card details nor have access to your credit card information.
Product characteristics
Technical Attributes
General Information
| Product type | Earthing strap |
| Copper index | 26.200 kg/km |
| Delivery Unit | 25.000 |
| Copper index (lb) | 176.057 lb |
| Weight | 0.035 kg |
Electrical Characteristics
| Test voltage | 2.5 kV |
Product Design
| Screw-in thread | M 6 |
| Colour | green/yellow |
| Connectable conductor cross-section (mm2) | 16 |
| Total length | 170 |
| Single core identification | Strips, two-coloured |
| Conductor material | Bare copper |
| Basic material of outer sheath | Polyvinylchloride |
| EMC screening |
|
Product Characteristics
Certifications and Standards
| UL listed |
|
| cUR recognized |
|
| UL recognized |
|
| VDE certified |
|
Documentation
Notes
- Photographs and graphics are not to scale and do not represent detailed images of the respective products.
- Unless specified otherwise, the product values shown are rated values at room temperature. You can receive further values, such as tolerances, upon request if they are available and have been released for publication.
- Trade product, not a LAPP product.
Product Family List
All articles from Ground Straps
| Article number | Connectable conductor cross-section (mm2) | Imp total length | Total length def | Screw-in thread | Connectable conductor cross-section (mm²) | Delivery Unit |
|---|---|---|---|---|---|---|
| 4571120 | 4 | M 6 | 25.000 | |||
| 4571121 | 16 | M 6 | 25.000 | |||
| 4571122 | 25 | M 6 | 25.000 | |||
| 4571123 | 4 | M 8 | 25.000 | |||
| 4571124 | 16 | M 8 | 25.000 | |||
| 4571125 | 25 | M 8 | 25.000 | |||
| 4571198 | 16 | M 6 | 25.000 |








