R3.0 BAUF.A FLAT GASKET
Flat seal; Design size: R3.0 A

R3.0 BAUF.A FLAT GASKET
Flat seal; Design size: R3.0 A
R3.0 BAUF.A FLAT GASKET
Rp 22.460,00
/
R3.0 BAUF.A FLAT GASKET
Rp 22.460,00
/
Payment & Security
Your payment information is processed securely. We do not store credit card details nor have access to your credit card information.
Benefits
The oil-resistant sealing made of CR material enables the housing to be closed in a liquid-tight manner and thus a higher degree of protection (up to IP 67).
Applications
Spare part for use with EPIC® SIGNAL R 3.0 A circular connectors
For a secure sealing between the panel-mount base and the housing wall used for mounting.
Technical Attributes
General Information
| Brand | EPIC® |
| Product type | Flat seal |
| Design size | R3.0 A |
| Delivery Unit | 5.000 |
| Weight | 0.001 kg |
Electrical Characteristics
Product Design
| Material | Chloroprene rubber |
| Material shortname | CR |
Product Characteristics
| Impact-resistant |
|
Certifications and Standards
| CE marked |
|
Documentation
Notes
- Photographs and graphics are not to scale and do not represent detailed images of the respective products.
- Unless specified otherwise, the product values shown are rated values at room temperature. You can receive further values, such as tolerances, upon request if they are available and have been released for publication.
Product Family List
All articles from EPIC® SIGNAL R 3.0 Accessories
| Article number | Design size | Delivery Unit |
|---|---|---|
| 50201203 | R3.0 A | 5.000 |






