SKINDICHT® VENT 12X1.5 LGY PLUS
Pressure compensation element; M 12; Air volume (max.): 3.5l/min; UL recognised: Yes; light grey; Polyamide

SKINDICHT® VENT 12X1.5 LGY PLUS
Pressure compensation element; M 12; Air volume (max.): 3.5l/min; UL recognised: Yes; light grey; Polyamide
SKINDICHT® VENT 12X1.5 LGY PLUS
Rp 121.134,00
/

SKINDICHT® VENT 12X1.5 LGY PLUS
Rp 121.134,00
/
Payment & Security
Your payment information is processed securely. We do not store credit card details nor have access to your credit card information.
Product characteristics
Certificate
Benefits
Pressure compensation element that ensures the necessary pressure compensation when the housing is closed. This fully prevents the formation of moisture or condensate
The air flow rate for article names with the addition "PLUS" is 3.5 l/min, and 0.8 l/min for all other articles
UL certification in accordance with the technical data (article dependent) allows the product to be used on the North American market.
Applications
Especially for closed housings where optimum ventilation is needed
Good oil and chemical resistance
Black versions are UV-resistant and therefore well suited for outdoor use.
Technical Attributes
General Information
| Including lock nut |
|
| Product type | Pressure compensation element |
| Packaging type | Bag |
| Including o-ring |
|
| Brand | SKINDICHT® |
| Installation type | in threaded borehole |
| Delivery Unit | 25.000 |
| Weight | 0.06 kg |
Electrical Characteristics
Product Design
| Seal type | Flat seal |
| RAL colour | RAL 7035 |
| Total length | 17.6 |
| Material body | Polyamide |
| Thread type | Metric |
| Cable gland design | Straight |
| Pitch of thread | 1,5 |
| Material body shortname | PA |
| Thread size | M 12 |
| Colour | light grey |
| Thread length | 10 |
| Thread standard | DIN EN 60423 |
| Spanner size | 17 |
| Sealing material, short form | NBR |
| Sealing material | Acrylonitrile butadiene rubber |
Product Characteristics
| Flame-retardant |
|
| IP protection rating | IP 66, IP 67, IP 69 |
| Oil-resistant |
|
| Temperature (min.) | -20 |
| Suitable for EX-applications |
|
| Air volume (max.) | 3.5 |
| UV-resistant |
|
| Temperature (max.) | 100 |
| Halogenfree |
|
Certifications and Standards
| EHEDG certified |
|
| Ecolab certified |
|
| cUR recognized |
|
| cUL listed |
|
| CSA certified |
|
| UL listed |
|
| FDA certified |
|
| CE marked |
|
| GGVS certified |
|
| UL recognized |
|
| NSF certified |
|
| VDE certified |
|
Documentation
Downloads
Notes
- Photographs and graphics are not to scale and do not represent detailed images of the respective products.
- Unless specified otherwise, the product values shown are rated values at room temperature. You can receive further values, such as tolerances, upon request if they are available and have been released for publication.







