SKINDICHT® GMK PG 13.5 RAL 7035 LGY
Lock nut; PG 13,5; Wrench width: 27mm; light grey; Polystyrene; Halogenfree;

SKINDICHT® GMK PG 13.5 RAL 7035 LGY
Lock nut; PG 13,5; Wrench width: 27mm; light grey; Polystyrene; Halogenfree;
SKINDICHT® GMK PG 13.5 RAL 7035 LGY
Rp 5.136,00
/

SKINDICHT® GMK PG 13.5 RAL 7035 LGY
Rp 5.136,00
/
Payment & Security
Your payment information is processed securely. We do not store credit card details nor have access to your credit card information.
Product characteristics
Certificate
Benefits
Supporting surface for spanner means scratches on the housing are avoided
Applications
For locking SKINDICHT® cable glands in boreholes without thread.
Technical Attributes
General Information
| Product type | Lock nut |
| Packaging type | Bag |
| Brand | SKINDICHT® |
| Delivery Unit | 100.000 |
| Weight | 0.002 kg |
Electrical Characteristics
Product Design
| RAL colour | RAL 7035 |
| Glass-fibre reinforced |
|
| Material body | Polystyrene |
| Thread type | PG |
| Pitch of thread | 1,41 |
| EMC screening |
|
| Surface protection | Uncoated |
| Material body shortname | PS |
| Thread size | PG 13,5 |
| Colour | light grey |
| Thickness | 6 |
| Hexagon corner dimensions | 29 |
| Spanner size | 27 |
Product Characteristics
| Flame-retardant |
|
| Oil-resistant |
|
| Temperature (min.) | -20 |
| Suitable for EX-applications |
|
| Impact-resistant |
|
| UV-resistant |
|
| Temperature (max.) | 60 |
| Halogenfree |
|
Certifications and Standards
| EHEDG certified |
|
| Ecolab certified |
|
| cUR recognized |
|
| cUL listed |
|
| CSA certified |
|
| UL listed |
|
| CE marked |
|
| GGVS certified |
|
| UL recognized |
|
| NSF certified |
|
| VDE certified |
|
Documentation
Downloads
Notes
- Photographs and graphics are not to scale and do not represent detailed images of the respective products.
- Unless specified otherwise, the product values shown are rated values at room temperature. You can receive further values, such as tolerances, upon request if they are available and have been released for publication.
Product Family List
All articles from SKINDICHT® GMK
| Article number | Thread size | Imp hexagonal wrench width | Spanner size | Colour | Delivery Unit |
|---|---|---|---|---|---|
| 52000110 | PG 7 | 19 | light grey | 100.000 | |
| 52000120 | PG 9 | 22 | light grey | 100.000 | |
| 52000130 | PG 11 | 24 | light grey | 100.000 | |
| 52000140 | PG 13,5 | 27 | light grey | 100.000 | |
| 52000150 | PG 16 | 30 | light grey | 100.000 | |
| 52000160 | PG 21 | 36 | light grey | 50.000 | |
| 52000170 | PG 29 | 46 | light grey | 50.000 | |
| 52000180 | PG 36 | 60 | light grey | 25.000 | |
| 52000190 | PG 42 | 65 | light grey | 25.000 | |
| 52000200 | PG 48 | 70 | light grey | 25.000 |







