SILVYN® SSV-M16X1.5/2


SILVYN® SSV-M16X1.5/2
SILVYN® SSV-M16X1.5/2
Rp 76.149,00
/

Your payment information is processed securely. We do not store credit card details nor have access to your credit card information.
Technical Attributes
General Information
| Including lock nut |
|
| Including o-ring |
|
| Brand | SILVYN® |
| Product type | Conduit gland |
| Scope of delivery | including O-ring |
| Packaging type | Bag |
| Installation type | in threaded borehole |
| Delivery Unit | 50.000 |
| Weight | 0.016 kg |
Electrical Characteristics
Product Design
| Total length | 25 |
| Divisible fitting |
|
| Protection against hot chips |
|
| EMC screening |
|
| Slit |
|
| Thread size | M 16 |
| For conduit outer diameter | 12.3 |
| Outer diameter | 19 |
| Thread length | 8 |
| Gland body material | Brass |
| Conduit gland design | Round |
| Cable gland body material, short form | CuZn |
| Bending protection |
|
| Clear width | 10 |
| O-ring material, short form | NBR |
| Bending protection fixed installation |
|
| O-ring material | Acrylonitrile butadiene rubber |
| Pitch of thread | 1,5 |
| Surface protection | Nickel-plated |
| Flexibly installed bending protection |
|
| Rotatable thread |
|
| Spanner size 1 | 19 |
| Thread standard | DIN EN 60423 |
Product Characteristics
| Flame-retardant |
|
| IP protection rating | IP 68, IP 54 |
| Acid-resistant |
|
| Chemical resistant |
|
| UV-resistant |
|
| Oil-resistant |
|
| Strain relief |
|
| Suitable for EX-applications |
|
| Impact-resistant |
|
| Halogenfree |
|
Certifications and Standards
| EHEDG certified |
|
| DNV-certified |
|
| cUR recognized |
|
| CSA certified |
|
| FDA certified |
|
| GGVS certified |
|
| Tested for fire protection for railway vehicles |
|
| Ecolab certified |
|
| cUL listed |
|
| UL listed |
|
| CE marked |
|
| UL recognized |
|
| NSF certified |
|
| VDE certified |
|
Documentation
Notes
- Photographs and graphics are not to scale and do not represent detailed images of the respective products.
- Unless specified otherwise, the product values shown are rated values at room temperature. You can receive further values, such as tolerances, upon request if they are available and have been released for publication.
Product Family List
All articles from SILVYN® SSV-M
| Article number | Thread size | Suitable for protective cable conduit size | Delivery Unit |
|---|---|---|---|
| 52002827 | M 12 | 50.000 | |
| 52002828 | M 12 | 50.000 | |
| 52002839 | M 16 | 50.000 | |
| 52002840 | M 16 | 50.000 | |
| 52002841 | M 20 | 50.000 | |
| 52002842 | M 20 | 50.000 | |
| 52002843 | M 25 | 25.000 | |
| 52002844 | M 32 | 25.000 | |
| 52002845 | M 40 | 10.000 | |
| 52002846 | M 50 | 5.000 | |
| 52002847 | M 63 | 5.000 |








