SILVYN® SCH 16-25 S
Fastening clamp; Clamping range (min./max.): 16mm - 25mm; Steel



SILVYN® SCH 16-25 S
Fastening clamp; Clamping range (min./max.): 16mm - 25mm; Steel
SILVYN® SCH 16-25 S
Rp 34.784,00
/

SILVYN® SCH 16-25 S
Rp 34.784,00
/
Payment & Security
Your payment information is processed securely. We do not store credit card details nor have access to your credit card information.
Product characteristics
Benefits
Ensures the tensile strength, Clamps various conduit sizes with one clamp
Applications
In combination with:, SILVYN® SSV-M/SSVZ-M, SILVYN® SSV/SSV-Z
Technical Attributes
General Information
| Product type | Fastening clamp |
| Packaging type | Bag |
| Brand | SILVYN® |
| Installation type | screw |
| Delivery Unit | 100.000 |
| Weight | 0.014 kg |
Electrical Characteristics
Product Design
| Max. clamping range | 25 |
| Bending protection fixed installation |
|
| Material body | Steel |
| EMC screening |
|
| Flexibly installed bending protection |
|
| Min. clamping range | 16 |
Product Characteristics
| Flame-retardant |
|
| Oil-resistant |
|
| Strain relief |
|
| Suitable for EX-applications |
|
| Acid-resistant |
|
| Impact-resistant |
|
| Chemical resistant |
|
| UV-resistant |
|
| Halogenfree |
|
Certifications and Standards
| EHEDG certified |
|
| Tested for fire protection for railway vehicles |
|
| Ecolab certified |
|
| DNV-certified |
|
| cUR recognized |
|
| cUL listed |
|
| CSA certified |
|
| UL listed |
|
| FDA certified |
|
| CE marked |
|
| GGVS certified |
|
| UL recognized |
|
| NSF certified |
|
| VDE certified |
|
Documentation
Downloads
Notes
- Photographs and graphics are not to scale and do not represent detailed images of the respective products.
- Unless specified otherwise, the product values shown are rated values at room temperature. You can receive further values, such as tolerances, upon request if they are available and have been released for publication.
Product Family List
All articles from SILVYN® SCH









