SKINDICHT® BLK-M 20X1.5 RAL 7035 LGY
Blanking plugs; Thread size: M 20; Polystyrene; Halogenfree;



SKINDICHT® BLK-M 20X1.5 RAL 7035 LGY
Blanking plugs; Thread size: M 20; Polystyrene; Halogenfree;
SKINDICHT® BLK-M 20X1.5 RAL 7035 LGY
Rp 4.823,00
/

SKINDICHT® BLK-M 20X1.5 RAL 7035 LGY
Rp 4.823,00
/
In stock (287)
Payment & Security
Your payment information is processed securely. We do not store credit card details nor have access to your credit card information.
Product characteristics
Certificate
Benefits
For closing pre-threaded holes, Cost-effective solution
Applications
Control cabinet manufacturing, Distribution box, Junction boxes
Technical Attributes
General Information
| Including lock nut |
|
| Including o-ring |
|
| Brand | SKINDICHT® |
| Product type | Blanking plugs |
| Packaging type | Bag |
| Installation type | in threaded borehole |
| Delivery Unit | 100.000 |
| Weight | 0.002 kg |
Electrical Characteristics
Product Design
| Material body | Polystyrene |
| Thread type | Metric |
| Material body shortname | PS |
| Thread size | M 20 |
| Overall width | 24 |
| Colour | light grey |
| Thread length | 6 |
| Total height | 9.5 |
| RAL colour | RAL 7035 |
| Glass-fibre reinforced |
|
| Pitch of thread | 1,5 |
| Surface protection | Uncoated |
| Thread standard | DIN EN 60423 |
Product Characteristics
| Flame-retardant |
|
| IP protection rating | IP 54 |
| Acid-resistant |
|
| Chemical resistant |
|
| UV-resistant |
|
| Temperature (max.) | 60 |
| Oil-resistant |
|
| Temperature (min.) | -25 |
| Suitable for EX-applications |
|
| Impact-resistant |
|
| Flame retardance according to | UL 94 HB |
| Halogenfree |
|
Certifications and Standards
| EHEDG certified |
|
| DNV-certified |
|
| cUR recognized |
|
| CSA certified |
|
| FDA certified |
|
| GGVS certified |
|
| Tested for fire protection for railway vehicles |
|
| Ecolab certified |
|
| cUL listed |
|
| UL listed |
|
| For Ex zone gas | without |
| For Ex-zone dust | without |
| CE marked |
|
| UL recognized |
|
| NSF certified |
|
| VDE certified |
|
Documentation
Downloads
Notes
- Photographs and graphics are not to scale and do not represent detailed images of the respective products.
- Unless specified otherwise, the product values shown are rated values at room temperature. You can receive further values, such as tolerances, upon request if they are available and have been released for publication.
Product Family List









