SKINDICHT® A-PG/M 9/12X1.5 HIGH
Adapter; Inner thread: M 12; Outer thread: PG 9; Polyamide


SKINDICHT® A-PG/M 9/12X1.5 HIGH
Adapter; Inner thread: M 12; Outer thread: PG 9; Polyamide
SKINDICHT® A-PG/M 9/12X1.5 HIGH
Rp 16.367,00
/

SKINDICHT® A-PG/M 9/12X1.5 HIGH
Rp 16.367,00
/
Payment & Security
Your payment information is processed securely. We do not store credit card details nor have access to your credit card information.
Product characteristics
Certificate
Benefits
Adapter from a PG outer thread to a metric inner thread
Applications
Housings, Industrial connectors, Machines
Technical Attributes
General Information
| Including lock nut |
|
| Product type | Adapter |
| Packaging type | Bag |
| Including o-ring |
|
| Brand | SKINDICHT® |
| Installation type | in threaded borehole |
| Delivery Unit | 25.000 |
| Weight | 0.007 kg |
Electrical Characteristics
Product Design
| Outer thread | PG 9 |
| RAL colour | RAL 7035 |
| Total length | 27 |
| Material body | Polyamide |
| Cable gland design | Straight |
| Inner thread | M 12 |
| Pitch of thread | 1,41 |
| Surface protection | Uncoated |
| Material body shortname | PA |
| Thread size | PG 9 |
| Overall width | 22 |
| Colour | light grey |
| Thread length | 9 |
| Thread standard | DIN EN 60423 |
| Clear width | 10 |
Product Characteristics
| Flame-retardant |
|
| Oil-resistant |
|
| Temperature (min.) | -40 |
| Suitable for EX-applications |
|
| Chemical resistant |
|
| UV-resistant |
|
| Temperature (max.) | 100 |
| Halogenfree |
|
Certifications and Standards
| EHEDG certified |
|
| Ecolab certified |
|
| cUR recognized |
|
| cUL listed |
|
| CSA certified |
|
| UL listed |
|
| FDA certified |
|
| CE marked |
|
| GGVS certified |
|
| UL recognized |
|
| NSF certified |
|
| VDE certified |
|
Documentation
Downloads
Notes
- Photographs and graphics are not to scale and do not represent detailed images of the respective products.
- Unless specified otherwise, the product values shown are rated values at room temperature. You can receive further values, such as tolerances, upon request if they are available and have been released for publication.
Product Family List
All articles from SKINDICHT® A-PG/M
| Article number | Outer thread | Inner thread | Delivery Unit |
|---|---|---|---|
| 52100320 | PG 7 | M 12 | 25.000 |
| 52100321 | PG 7 | M 16 | 25.000 |
| 52100322 | PG 9 | M 12 | 25.000 |
| 52100323 | PG 9 | M 16 | 25.000 |
| 52100324 | PG 9 | M 20 | 25.000 |
| 52100325 | PG 11 | M 16 | 25.000 |
| 52100326 | PG 11 | M 20 | 25.000 |
| 52100327 | PG 11 | M 25 | 25.000 |
| 52100328 | PG 13,5 | M 16 | 25.000 |
| 52100329 | PG 13,5 | M 20 | 25.000 |
| 52100330 | PG 13,5 | M 25 | 25.000 |
| 52100331 | PG 16 | M 20 | 25.000 |
| 52100332 | PG 16 | M 25 | 25.000 |
| 52100333 | PG 16 | M 32 | 25.000 |
| 52100334 | PG 21 | M 25 | 10.000 |
| 52100335 | PG 21 | M 32 | 10.000 |
| 52100336 | PG 21 | M 40 | 10.000 |
| 52100337 | PG 29 | M 32 | 10.000 |
| 52100338 | PG 29 | M 40 | 10.000 |
| 52100339 | PG 29 | M 50 | 10.000 |
| 52100340 | PG 36 | M 40 | 10.000 |
| 52100341 | PG 36 | M 50 | 10.000 |
| 52100342 | PG 36 | M 63 | 10.000 |
| 52100343 | PG 42 | M 40 | 5.000 |
| 52100344 | PG 42 | M 50 | 5.000 |
| 52100345 | PG 42 | M 63 | 5.000 |
| 52100346 | PG 48 | M 50 | 5.000 |
| 52100347 | PG 48 | M 63 | 5.000 |








