SKINDICHT® ZS-M 16X1.5/9
Adapter; Inner thread: PG 9; Outer thread: M 16; Brass Nickel-plated


SKINDICHT® ZS-M 16X1.5/9
Adapter; Inner thread: PG 9; Outer thread: M 16; Brass Nickel-plated
SKINDICHT® ZS-M 16X1.5/9
Rp 18.594,00
/

SKINDICHT® ZS-M 16X1.5/9
Rp 18.594,00
/
Payment & Security
Your payment information is processed securely. We do not store credit card details nor have access to your credit card information.
Product characteristics
Certificate
Benefits
Enables the use of PG accessories in metric threads, Assembling with a wrench
Applications
Hexagonal converter from a metric outer thread to a PG inner thread
Machines, Devices, Housings
Technical Attributes
General Information
| Including lock nut |
|
| Product type | Adapter |
| Packaging type | Bag |
| Including o-ring |
|
| Brand | SKINDICHT® |
| Installation type | in threaded borehole |
| Delivery Unit | 100.000 |
| Weight | 0.009 kg |
Electrical Characteristics
Product Design
| Outer thread | M 16 |
| Total length | 15.5 |
| Material body | Brass |
| Cable gland design | Straight |
| Inner thread | PG 9 |
| Pitch of thread | 1,5 |
| Surface protection | Nickel-plated |
| Material body shortname | CuZn |
| Thread size | M 16 |
| Overall width | 20 |
| Thread length | 5 |
| Thread standard | DIN EN 60423 |
| Hexagon corner dimensions | 20 |
| Spanner size | 18 |
| Clear width | 12 |
Product Characteristics
| Flame-retardant |
|
| Oil-resistant |
|
| Temperature (min.) | -60 |
| Suitable for EX-applications |
|
| Chemical resistant |
|
| UV-resistant |
|
| Temperature (max.) | 200 |
| Halogenfree |
|
Certifications and Standards
| EHEDG certified |
|
| Ecolab certified |
|
| cUR recognized |
|
| cUL listed |
|
| CSA certified |
|
| UL listed |
|
| FDA certified |
|
| CE marked |
|
| GGVS certified |
|
| UL recognized |
|
| NSF certified |
|
| VDE certified |
|
Documentation
Downloads
Notes
- Photographs and graphics are not to scale and do not represent detailed images of the respective products.
- Unless specified otherwise, the product values shown are rated values at room temperature. You can receive further values, such as tolerances, upon request if they are available and have been released for publication.
Product Family List
All articles from SKINDICHT® ZS-M
| Article number | Outer thread | Inner thread | Delivery Unit |
|---|---|---|---|
| 52104010 | M 16 | PG 11 | 100.000 |
| 52104330 | M 12 | PG 7 | 100.000 |
| 52104335 | M 12 | PG 7 | 100.000 |
| 52104340 | M 16 | PG 9 | 100.000 |
| 52104345 | M 16 | PG 9 | 100.000 |
| 52104360 | M 20 | PG 11 | 100.000 |
| 52104365 | M 20 | PG 11 | 100.000 |
| 52104370 | M 20 | PG 13,5 | 100.000 |
| 52104375 | M 20 | PG 13,5 | 100.000 |
| 52104380 | M 20 | PG 16 | 50.000 |
| 52104385 | M 20 | PG 16 | 50.000 |
| 52104400 | M 25 | PG 21 | 50.000 |
| 52104405 | M 25 | PG 21 | 50.000 |
| 52104410 | M 32 | PG 29 | 25.000 |
| 52104415 | M 32 | PG 29 | 25.000 |
| 52104420 | M 40 | PG 36 | 10.000 |
| 52104425 | M 40 | PG 36 | 10.000 |
| 52104430 | M 50 | PG 42 | 10.000 |
| 52104435 | M 50 | PG 42 | 10.000 |
| 52104440 | M 63 | PG 48 | 10.000 |
| 52104445 | M 63 | PG 48 | 10.000 |








