SKINDICHT® TWIST-M 32X1.5
Collar; M 32; Wrench width: 36mm; Brass Nickel-plated

SKINDICHT® TWIST-M 32X1.5
Collar; M 32; Wrench width: 36mm; Brass Nickel-plated
SKINDICHT® TWIST-M 32X1.5
Rp 1.992.946,00
/

SKINDICHT® TWIST-M 32X1.5
Rp 1.992.946,00
/
Payment & Security
Your payment information is processed securely. We do not store credit card details nor have access to your credit card information.
Product characteristics
Certificate
Benefits
The 360° rotatable insert is suitable for precise positioning of angled conduit glands on the housing
The 360° rotatable contact is used to reduce the torsional loads on the cable and protective conduit that can be caused by rotating or oscillating movements
Mounted O-ring enables optimum sealing to the housing (protection class IP 68 (5 bar)). The seal on the conduit side depends on the protective conduit system used
Can be combined with all metric cable or conduit glands.
Applications
Can be used universally on machine interfaces to connect a protective conduit system and an application
Especially for moving machine parts
Can be used in dry and damp environments
Thanks to FKM seal, extremely heat-resistant and suitable for use at extremely hot temperatures (up to + 200°C). Resistant to aggressive media such as alkalis, acids and solvents
Withstands high mechanical stress
Suitable for outdoor use.
Technical Attributes
General Information
| Brand | SKINDICHT® |
| Including lock nut |
|
| Including o-ring |
|
| Installation type | in threaded borehole |
| Product type | Collar |
| Scope of delivery | including O-ring |
| Packaging type | Bag |
| Delivery Unit | 10.000 |
| Weight | 0.133 kg |
Electrical Characteristics
Product Design
| Cable gland design | Straight |
| Clear width | 25 |
| Colour | metal |
| Glass-fibre reinforced |
|
| Spanner size | 36 |
| Inner thread | M 32 |
| Material body | Brass |
| Material body shortname | CuZn |
| Sealing material | Fluorinated rubber |
| Sealing material, short form | FKM |
| Thread standard | DIN EN 60423 |
| Outer thread | M 32 |
| Pitch of thread | 1,5 |
| Surface protection | Nickel-plated |
| Thread length | 9 |
| Thread size | M 32 |
| Thread type | Metric |
| Total length | 39 |
| Overall width | 39.6 |
Product Characteristics
| IP protection rating | IP 66, IP 68 - 5 bar (30 min) |
| Temperature (max.) | 200 |
| Temperature (min.) | -20 |
| Flame-retardant |
|
| Halogenfree |
|
| Oil-resistant |
|
| Suitable for EX-applications |
|
| UV-resistant |
|
Certifications and Standards
| CE marked |
|
| CSA certified |
|
| cUL listed |
|
| cUR recognized |
|
| Ecolab certified |
|
| EHEDG certified |
|
| FDA certified |
|
| GGVS certified |
|
| NSF certified |
|
| Tested for fire protection for railway vehicles |
|
| UL listed |
|
| UL recognized |
|
| VDE certified |
|
Documentation
Downloads
Notes
- Photographs and graphics are not to scale and do not represent detailed images of the respective products.
- Unless specified otherwise, the product values shown are rated values at room temperature. You can receive further values, such as tolerances, upon request if they are available and have been released for publication.
Product Family List
All articles from SKINDICHT® TWIST-M







