SKINTOP® CLICK BLK 20 RAL 7035 LGY

SKINTOP® CLICK BLK 20 RAL 7035 LGY
SKINTOP® CLICK BLK 20 RAL 7035 LGY
Rp 51.234,00
/

Your payment information is processed securely. We do not store credit card details nor have access to your credit card information.
Technical Attributes
General Information
| Including lock nut |
|
| Including o-ring |
|
| Brand | SKINTOP® |
| Product type | Blanking plugs |
| Scope of delivery | including disassembly tool |
| Packaging type | Bag |
| Installation type | click |
| Delivery Unit | 25.000 |
| Weight | 0.009 kg |
Electrical Characteristics
Product Design
| Total length | 29.5 |
| Material body | Polyamide |
| Thread type | without |
| thread-sided sealing element | Flat seal |
| Material body shortname | PA |
| Colour | light grey |
| Thread length | 8 |
| Hexagon corner dimensions | 2937 |
| RAL colour | RAL 7035 |
| Glass-fibre reinforced |
|
| Surface protection | Uncoated |
| Borehole diameter | 20.3 |
| Spanner size 1 | 27 |
| Spanner size 2 | 18 |
| Sealing material | Elastomer |
Product Characteristics
| Flame-retardant |
|
| IP protection rating | IP 68 - 5 bar (30 min) |
| Acid-resistant |
|
| Temperature static min. | -40 |
| Chemical resistant |
|
| UV-resistant |
|
| Temperature (max.) | 100 |
| Temperature dynamic min. | -20 |
| Oil-resistant |
|
| Max. dynamic temperature | 100 |
| Temperature (min.) | -40 |
| Suitable for EX-applications |
|
| Impact-resistant |
|
| Flame retardance according to | UL 94 V-2 |
| Temperature static max. | 100 |
| Halogenfree |
|
Certifications and Standards
| EHEDG certified |
|
| DNV-certified |
|
| cUR recognized |
|
| CSA certified |
|
| FDA certified |
|
| GGVS certified |
|
| Tested for fire protection for railway vehicles |
|
| Ecolab certified |
|
| cUL listed |
|
| DNV certificate number | TAE00002M4 |
| UL listed |
|
| VDE registration number | 40020892 |
| For Ex zone gas | without |
| For Ex-zone dust | without |
| CE marked |
|
| UL recognized |
|
| NSF certified |
|
| VDE certified |
|
Documentation
Downloads
Notes
- Photographs and graphics are not to scale and do not represent detailed images of the respective products.
- Unless specified otherwise, the product values shown are rated values at room temperature. You can receive further values, such as tolerances, upon request if they are available and have been released for publication.







