SKINDICHT® O-RING M12 (9X2) FKM
Sealing ring; M 12; Inner diameter: 9mm; Outer diameter: 13mm; Fluorinated rubber; FKM; green


SKINDICHT® O-RING M12 (9X2) FKM
Sealing ring; M 12; Inner diameter: 9mm; Outer diameter: 13mm; Fluorinated rubber; FKM; green
SKINDICHT® O-RING M12 (9X2) FKM
Rp 4.214,00
/

SKINDICHT® O-RING M12 (9X2) FKM
Rp 4.214,00
/
Payment & Security
Your payment information is processed securely. We do not store credit card details nor have access to your credit card information.
Product characteristics
Applications
For sealing the housing reliably to protect against oils, acids, and chemicals at the connection thread of a gland or other similar parts under extreme conditions
Technical Attributes
General Information
| Product type | Sealing ring |
| Packaging type | Bag |
| Brand | SKINDICHT® |
| Delivery Unit | 100.000 |
| Weight | 0 kg |
Electrical Characteristics
Product Design
| Colour | green |
| Seal type | O-ring |
| Inner diameter | 9 |
| Number of cable entries | 1 |
| Total height | 2 |
| Sealing material, short form | FKM |
| Thread size | M 12 |
| Sealing material | Fluorinated rubber |
| Outer diameter | 13 |
Product Characteristics
| Flame-retardant |
|
| Oil-resistant |
|
| UV-resistant |
|
| Temperature (max.) | 200 |
| Temperature (min.) | -20 |
| Suitable for EX-applications |
|
| Halogenfree |
|
Certifications and Standards
| Ecolab certified |
|
| CE marked |
|
Documentation
Downloads
Notes
- Photographs and graphics are not to scale and do not represent detailed images of the respective products.
- Unless specified otherwise, the product values shown are rated values at room temperature. You can receive further values, such as tolerances, upon request if they are available and have been released for publication.
Product Family List
All articles from SKINDICHT® O-Ring FKM metric
| Article number | Thread size | Imp inner diam | Inner diameter | Imp outer diam | Outer diameter | Delivery Unit |
|---|---|---|---|---|---|---|
| 52122000 | M 12 | 9 | 13 | 100.000 | ||
| 52122001 | M 12 | 9 | 12 | 100.000 | ||
| 52122010 | M 16 | 13 | 17 | 100.000 | ||
| 52122020 | M 20 | 17 | 21 | 100.000 | ||
| 52122021 | M 20 | 17 | 20 | 100.000 | ||
| 52122030 | M 25 | 22 | 26 | 100.000 | ||
| 52122040 | M 32 | 28 | 32 | 50.000 | ||
| 52122050 | M 40 | 36 | 40 | 50.000 | ||
| 52122060 | M 50 | 46 | 50 | 25.000 | ||
| 52122070 | M 63 | 57 | 61 | 25.000 |








