SKINTOP® CUBE MULTI VERSION1 INCL. FRAME
Multi-entry; Number of cable entries: 21; IP 66, IP 65; UV-resistant;












SKINTOP® CUBE MULTI VERSION1 INCL. FRAME
Multi-entry; Number of cable entries: 21; IP 66, IP 65; UV-resistant;
SKINTOP® CUBE MULTI VERSION1 INCL. FRAME
Rp 917.885,00
/

SKINTOP® CUBE MULTI VERSION1 INCL. FRAME
Rp 917.885,00
/
Payment & Security
Your payment information is processed securely. We do not store credit card details nor have access to your credit card information.
Product characteristics
Certificate
Benefits
Large, variable clamping ranges due to elastic gel technology, Simplified servicing due to easy assembling and disassembling, Not used bushings remain securely sealed, Optimum strain relief at the entire cable bundle, Easy installation of the cables even for high packing density
Applications
Apparatus and switch cabinet construction, For not harnessed cables and media hoses, Automation technology, Used in areas where a lot of cables and wires need to be inserted into housings with minimum space requirements
Technical Attributes
General Information
| Brand | SKINTOP® |
| Product type | Multi-entry |
| Scope of delivery | including fastening material |
| Packaging type | Bag |
| Installation type | screw |
| Delivery Unit | 1.000 |
| Weight | 0.165 kg |
Electrical Characteristics
Product Design
| Total length | 145 |
| Number of cable entries | 21 |
| Material body | Polycarbonate |
| Cable gland design | Multi-entry (rectangular) |
| EMC screening |
|
| Material body shortname | PC |
| Overall width | 67 |
| Colour | black |
| Total height | 46 |
| Bending protection |
|
| Seal type | Gel membrane |
| RAL colour | RAL 9005 |
| Glass-fibre reinforced |
|
| For armoured cables |
|
| Sealing material | Gel |
Product Characteristics
| Flame-retardant |
|
| IP protection rating | IP 66, IP 65 |
| Acid-resistant |
|
| Chemical resistant |
|
| UV-resistant |
|
| Temperature (max.) | 100 |
| Oil-resistant |
|
| Temperature (min.) | -30 |
| Strain relief |
|
| Suitable for EX-applications |
|
| Impact-resistant |
|
| Vibration protection |
|
| Flame retardance according to | UL 94 V-2 |
| Halogenfree |
|
Certifications and Standards
| EHEDG certified |
|
| DNV-certified |
|
| cUR recognized |
|
| CSA certified |
|
| FDA certified |
|
| GGVS certified |
|
| Tested for fire protection for railway vehicles |
|
| Ecolab certified |
|
| cUL listed |
|
| UL listed |
|
| CE marked |
|
| UL recognized |
|
| NSF certified |
|
| VDE certified |
|
Documentation
Downloads
Further Links
Notes
- Photographs and graphics are not to scale and do not represent detailed images of the respective products.
- Unless specified otherwise, the product values shown are rated values at room temperature. You can receive further values, such as tolerances, upon request if they are available and have been released for publication.


















