SKINTOP® ST PG 21 + GMP-GL SGY 5ST
Kit; PG 21; Clamping range (min./max.): 13 - 18 mm; silver grey


SKINTOP® ST PG 21 + GMP-GL SGY 5ST
Kit; PG 21; Clamping range (min./max.): 13 - 18 mm; silver grey
SKINTOP® ST PG 21 + GMP-GL SGY 5ST
Rp 44.695,00
/

SKINTOP® ST PG 21 + GMP-GL SGY 5ST
Rp 44.695,00
/
Payment & Security
Your payment information is processed securely. We do not store credit card details nor have access to your credit card information.
Certificate
Benefits
High oil-resistance for maximum reliability, Permanent vibration protection, Optimum strain relief, Wide, variable clamping ranges, Various accessories (e.g. multiple sealing inserts)
Applications
Used in areas where a lot of cables and wires need to be inserted into housings with minimum space requirements, Machine and equipment manufacturing, Photovoltaic, Automation technology
Technical Attributes
General Information
| Product type | Kit |
| Packaging type | Bag |
| Brand | SKINTOP® |
| Delivery Unit | 5.000 |
| Weight | 0.027 kg |
Electrical Characteristics
Product Design
| Max. clamping range | 18 |
| Thread type | PG |
| Thread size | PG 21 |
| Colour | silver grey |
| Min. clamping range | 13 |
Product Characteristics
Certifications and Standards
| EHEDG certified |
|
| Tested for fire protection for railway vehicles |
|
| Ecolab certified |
|
| DNV-certified |
|
| cUR recognized |
|
| cUL listed |
|
| CSA certified |
|
| UL listed |
|
| FDA certified |
|
| CE marked |
|
| GGVS certified |
|
| UL recognized |
|
| NSF certified |
|
| VDE certified |
|
Documentation
Downloads
Notes
- Photographs and graphics are not to scale and do not represent detailed images of the respective products.
- Unless specified otherwise, the product values shown are rated values at room temperature. You can receive further values, such as tolerances, upon request if they are available and have been released for publication.
Product Family List
All articles from SKINTOP® ST + Counter nut
| Article number | Thread size | Imp clamping range min | Min. clamping range | Imp clamping range max | Max. clamping range | Colour | Delivery Unit |
|---|---|---|---|---|---|---|---|
| 53110080 | PG 7 | 2.5 | 6.5 | silver grey | 10.000 | ||
| 53110081 | PG 9 | 3.5 | 8 | silver grey | 10.000 | ||
| 53110082 | PG 11 | 4 | 10 | silver grey | 10.000 | ||
| 53110083 | PG 13,5 | 6 | 12 | silver grey | 10.000 | ||
| 53110084 | PG 16 | 9 | 14 | silver grey | 10.000 | ||
| 53110085 | PG 21 | 13 | 18 | silver grey | 5.000 | ||
| 53110086 | PG 29 | 14 | 25 | silver grey | 5.000 | ||
| 53110087 | PG 36 | 24 | 32 | silver grey | 5.000 | ||
| 53110088 | PG 42 | 35 | 38 | silver grey | 5.000 | ||
| 53110089 | PG 48 | 39 | 44 | silver grey | 5.000 |








