SKINTOP® DIX-M 40290
Multiple sealing insert; M 40; Number of cable entries: 2pc.; Borehole diameter: 9mm; black




SKINTOP® DIX-M 40290
Multiple sealing insert; M 40; Number of cable entries: 2pc.; Borehole diameter: 9mm; black
SKINTOP® DIX-M 40290
Rp 20.129,00
/

SKINTOP® DIX-M 40290
Rp 20.129,00
/
Payment & Security
Your payment information is processed securely. We do not store credit card details nor have access to your credit card information.
Product characteristics
Certificate
Benefits
Easy insertion of several cables using one cable gland
Multi-cable entry system allows a higher packing density
Gentle clamping of the cables due to high elasticity of the sealing insert material
Protection class IP 68 can be achieved if all boreholes are occupied by cables with rated diameter and unused openings are closed with SKINTOP® DIX-DV sealing plugs
Numerous variants available, depending on the number and diameter of cables. Made of acrylonitrile butadiene rubber (NBR), fluorinated rubber (FKM) or silicone (SI)
The NBR variants are oil resistant
The FKM variants are resistant to aggressive media such as alkalis, acids, solvents as well as oils. They are extremely heat resistant and suitable for use at extremely hot temperatures (up to +200°C)
The silicone variants are resistant to ECOLAB® cleaning agents and disinfectants and are highly chemical resistant. They comply with FDA 21 CFR 177.2600 and are therefore approved for use in the food and beverage industry. Their blue colour makes them easy to distinguish from foodstuffs. They are also extremely flexible at cold temperatures and suitable for use at extreme sub-zero temperatures (down to -50°C).
Applications
For use with metric SKINTOP®/SKINTOP® CLICK cable glands
Suitable for outdoor use.
Technical Attributes
General Information
| Product type | Multiple sealing insert |
| Packaging type | Bag |
| Brand | SKINTOP® |
| Delivery Unit | 25.000 |
| Weight | 0.013 kg |
Electrical Characteristics
Product Design
| Number of cable entries | 2 |
| EMC screening |
|
| Slit |
|
| Thread size | M 40 |
| Colour | black |
| Borehole diameter | 9 |
| Total height | 14.5 |
| Material | Acrylonitrile butadiene rubber |
Product Characteristics
| Flame-retardant |
|
| IP protection rating | IP 68 - 5 bar (30 min), IP 54 |
| Oil-resistant |
|
| Temperature (min.) | -40 |
| Suitable for EX-applications |
|
| Acid-resistant |
|
| Chemical resistant |
|
| UV-resistant |
|
| Temperature (max.) | 100 |
| Halogenfree |
|
Certifications and Standards
| Ecolab certified |
|
| CE marked |
|
Documentation
Downloads
Further Links
Notes
- Photographs and graphics are not to scale and do not represent detailed images of the respective products.
- Unless specified otherwise, the product values shown are rated values at room temperature. You can receive further values, such as tolerances, upon request if they are available and have been released for publication.
Product Family List
All articles from SKINTOP® DIX-M
| Article number | Thread size | Borehole diameter | Imp bore diam | Number of cable entries | Delivery Unit | Material |
|---|---|---|---|---|---|---|
| 53316220 | M 16 | 2 | 2 | 100.000 | Acrylonitrile butadiene rubber | |
| 53316230 | M 16 | 3 | 2 | 100.000 | Acrylonitrile butadiene rubber | |
| 53316240 | M 16 | 4 | 2 | 100.000 | Acrylonitrile butadiene rubber | |
| 53316300 | M 16 | 2 | 2 | 100.000 | Silicone | |
| 53316301 | M 16 | 3 | 2 | 100.000 | Silicone | |
| 53316302 | M 20 | 5 | 2 | 100.000 | Silicone | |
| 53316303 | M 20 | 6 | 2 | 100.000 | Silicone | |
| 53316304 | M 25 | 5 | 3 | 50.000 | Silicone | |
| 53316305 | M 25 | 6 | 2 | 50.000 | Silicone | |
| 53316306 | M 25 | 6 | 3 | 50.000 | Silicone | |
| 53316307 | M 25 | 7 | 3 | 50.000 | Silicone | |
| 53316308 | M 32 | 7 | 4 | 50.000 | Silicone | |
| 53316420 | M 16 | 2 | 4 | 100.000 | Acrylonitrile butadiene rubber | |
| 53320250 | M 20 | 5 | 2 | 100.000 | Acrylonitrile butadiene rubber | |
| 53320260 | M 20 | 6 | 2 | 100.000 | Acrylonitrile butadiene rubber | |
| 53320340 | M 20 | 4 | 3 | 100.000 | Acrylonitrile butadiene rubber | |
| 53320353 | M 20 | 5.3 | 3 | 100.000 | Acrylonitrile butadiene rubber | |
| 53320430 | M 20 | 3 | 4 | 100.000 | Acrylonitrile butadiene rubber | |
| 53320440 | M 20 | 4 | 4 | 100.000 | Acrylonitrile butadiene rubber | |
| 53320920 | M 20 | 2 | 9 | 100.000 | Acrylonitrile butadiene rubber | |
| 53325250 | M 25 | 5 | 2 | 50.000 | Acrylonitrile butadiene rubber | |
| 53325260 | M 25 | 6 | 2 | 50.000 | Acrylonitrile butadiene rubber | |
| 53325350 | M 25 | 5 | 3 | 50.000 | Acrylonitrile butadiene rubber | |
| 53325360 | M 25 | 6 | 3 | 50.000 | Acrylonitrile butadiene rubber | |
| 53325370 | M 25 | 7 | 3 | 50.000 | Acrylonitrile butadiene rubber | |
| 53325450 | M 25 | 5 | 4 | 50.000 | Acrylonitrile butadiene rubber | |
| 53325540 | M 25 | 4 | 5 | 50.000 | Acrylonitrile butadiene rubber | |
| 53325640 | M 25 | 4 | 6 | 50.000 | Acrylonitrile butadiene rubber | |
| 53332270 | M 32 | 7 | 2 | 50.000 | Acrylonitrile butadiene rubber | |
| 53332280 | M 32 | 8 | 2 | 50.000 | Acrylonitrile butadiene rubber | |
| 53332290 | M 32 | 9 | 2 | 50.000 | Acrylonitrile butadiene rubber | |
| 53332370 | M 32 | 7 | 3 | 50.000 | Acrylonitrile butadiene rubber | |
| 53332380 | M 32 | 8 | 3 | 50.000 | Acrylonitrile butadiene rubber | |
| 53332460 | M 32 | 6 | 4 | 50.000 | Acrylonitrile butadiene rubber | |
| 53332470 | M 32 | 7 | 4 | 50.000 | Acrylonitrile butadiene rubber | |
| 53332560 | M 32 | 6 | 5 | 50.000 | Acrylonitrile butadiene rubber | |
| 53332650 | M 32 | 5 | 6 | 50.000 | Acrylonitrile butadiene rubber | |
| 53332840 | M 32 | 4 | 8 | 50.000 | Acrylonitrile butadiene rubber | |
| 53332850 | M 32 | 5 | 8 | 50.000 | Acrylonitrile butadiene rubber | |
| 53332940 | M 32 | 4 | 9 | 50.000 | Acrylonitrile butadiene rubber | |
| 53340290 | M 40 | 9 | 2 | 25.000 | Acrylonitrile butadiene rubber | |
| 53340310 | M 40 | 10 | 3 | 25.000 | Acrylonitrile butadiene rubber | |
| 53340480 | M 40 | 8 | 4 | 25.000 | Acrylonitrile butadiene rubber | |
| 53340490 | M 40 | 9 | 4 | 25.000 | Acrylonitrile butadiene rubber | |
| 53340580 | M 40 | 8 | 5 | 25.000 | Acrylonitrile butadiene rubber | |
| 53340590 | M 40 | 9 | 5 | 25.000 | Acrylonitrile butadiene rubber | |
| 53340670 | M 40 | 7 | 6 | 25.000 | Acrylonitrile butadiene rubber | |
| 53340860 | M 40 | 6 | 8 | 25.000 | Acrylonitrile butadiene rubber | |
| 53340969 | M 40 | 6.9 | 9 | 25.000 | Acrylonitrile butadiene rubber | |
| 53350118 | M 50 | 8 | 11 | 10.000 | Acrylonitrile butadiene rubber | |
| 53350147 | M 50 | 7 | 14 | 10.000 | Acrylonitrile butadiene rubber | |
| 53350164 | M 50 | 4 | 16 | 10.000 | Acrylonitrile butadiene rubber | |
| 53350166 | M 50 | 6.0 | 16 | 10.000 | Acrylonitrile butadiene rubber | |
| 53350680 | M 50 | 8 | 6 | 10.000 | Acrylonitrile butadiene rubber | |
| 53350780 | M 50 | 8 | 7 | 10.000 | Acrylonitrile butadiene rubber | |
| 53350870 | M 50 | 7 | 8 | 10.000 | Acrylonitrile butadiene rubber | |
| 53420250 | M 20 | 5 | 2 | 100.000 | Fluorinated rubber | |
| 53420260 | M 20 | 6 | 2 | 100.000 | Fluorinated rubber | |
| 53440969 | M 40 | 6.9 | 9 | 25.000 | Fluorinated rubber |










