SKINTOP® DIX ASI PG 11
Sealing insert; PG 11; Number of cable entries: 1pc.; black


SKINTOP® DIX ASI PG 11
Sealing insert; PG 11; Number of cable entries: 1pc.; black
SKINTOP® DIX ASI PG 11
Rp 22.172,00
/

SKINTOP® DIX ASI PG 11
Rp 22.172,00
/
Payment & Security
Your payment information is processed securely. We do not store credit card details nor have access to your credit card information.
Product characteristics
Certificate
Benefits
Special design with precise pre-boring for easy insertion of an AS-I bus cable
Protection class IP 68 can be achieved if the hole is optimally occupied
High functional reliability thanks to optimum strain relief.
Applications
For use with SKINTOP®/SKINTOP® CLICK cable glands that have a PG thread
To be used instead of the standard sealing insert in the SKINTOP® cable gland
UV and oil-resistant material.
Technical Attributes
General Information
| Product type | Sealing insert |
| Packaging type | Bag |
| Brand | SKINTOP® |
| Delivery Unit | 50.000 |
| Weight | 0.001 kg |
Electrical Characteristics
Product Design
| Number of cable entries | 1 |
| EMC screening |
|
| Slit |
|
| Thread size | PG 11 |
| Colour | black |
| Total height | 8.5 |
| Material | Acrylonitrile butadiene rubber |
Product Characteristics
| Flame-retardant |
|
| IP protection rating | IP 68 - 5 bar (30 min), IP 54 |
| Oil-resistant |
|
| Temperature (min.) | -40 |
| Suitable for EX-applications |
|
| Acid-resistant |
|
| Chemical resistant |
|
| UV-resistant |
|
| Temperature (max.) | 100 |
| Halogenfree |
|
Certifications and Standards
| Ecolab certified |
|
| CE marked |
|
Documentation
Downloads
Notes
- Photographs and graphics are not to scale and do not represent detailed images of the respective products.
- Unless specified otherwise, the product values shown are rated values at room temperature. You can receive further values, such as tolerances, upon request if they are available and have been released for publication.
Product Family List
All articles from SKINTOP® DIX-AUTOMATION AS-I
| Article number | Thread size | Borehole diameter | Imp bore diam | Number of cable entries | Delivery Unit |
|---|---|---|---|---|---|
| 53611000 | PG 11 | 1 | 50.000 |








