SKINTOP® DIX-M 25 ASI BUS DUO
Multiple sealing insert; M 25; Number of cable entries: 2pc.; black








SKINTOP® DIX-M 25 ASI BUS DUO
Multiple sealing insert; M 25; Number of cable entries: 2pc.; black
SKINTOP® DIX-M 25 ASI BUS DUO
Rp 25.259,00
/

SKINTOP® DIX-M 25 ASI BUS DUO
Rp 25.259,00
/
Payment & Security
Your payment information is processed securely. We do not store credit card details nor have access to your credit card information.
Product characteristics
Certificate
Benefits
Special design with precisely fitting pre-drilled holes for easy insertion of AS-I bus cables
Protection class IP 68 can be achieved if the bores are optimally occupied
High functional reliability thanks to optimum strain relief.
Applications
For use with metric SKINTOP®/SKINTOP® CLICK cable glands
To be used instead of the standard sealing insert in the SKINTOP® cable gland
UV and oil-resistant material.
Technical Attributes
General Information
| Product type | Multiple sealing insert |
| Packaging type | Bag |
| Brand | SKINTOP® |
| Delivery Unit | 50.000 |
| Weight | 0.003 kg |
Electrical Characteristics
Product Design
| Number of cable entries | 2 |
| EMC screening |
|
| Slit |
|
| Thread size | M 25 |
| Colour | black |
| Total height | 8.4 |
| Material | Acrylonitrile butadiene rubber |
Product Characteristics
| Flame-retardant |
|
| IP protection rating | IP 68 - 5 bar (30 min), IP 54 |
| Oil-resistant |
|
| Temperature (min.) | -40 |
| Suitable for EX-applications |
|
| Acid-resistant |
|
| Chemical resistant |
|
| UV-resistant |
|
| Temperature (max.) | 100 |
| Halogenfree |
|
Certifications and Standards
| Ecolab certified |
|
| CE marked |
|
Documentation
Downloads
Further Links
Notes
- Photographs and graphics are not to scale and do not represent detailed images of the respective products.
- Unless specified otherwise, the product values shown are rated values at room temperature. You can receive further values, such as tolerances, upon request if they are available and have been released for publication.














