SKINDICHT® JT ÖLFLON PG 7
Sealing ring; PG 7; Inner diameter: 12.5mm; Outer diameter: 16.5mm; Polytetrafluoroethylene; PTFE; white

SKINDICHT® JT ÖLFLON PG 7
Sealing ring; PG 7; Inner diameter: 12.5mm; Outer diameter: 16.5mm; Polytetrafluoroethylene; PTFE; white
SKINDICHT® JT ÖLFLON PG 7
Rp 0,00
/

SKINDICHT® JT ÖLFLON PG 7
Rp 0,00
/
Payment & Security
Your payment information is processed securely. We do not store credit card details nor have access to your credit card information.
Product characteristics
Benefits
Resistant to oil, water, alkaline solutions, acids, solvents, etc
Suitable for foodstuffs
Applications
PTFE sealing disks for SKINTOP® and SKINDICHT® cable glands
Technical Attributes
General Information
| Product type | Sealing ring |
| Packaging type | Bag |
| Brand | SKINDICHT® |
| Delivery Unit | 100.000 |
| Weight | 0 kg |
Electrical Characteristics
Product Design
| Seal type | Flat seal |
| Number of cable entries | 1 |
| Thread size | PG 7 |
| Outer diameter | 16.5 |
| Colour | white |
| Inner diameter | 12.5 |
| Total height | 2 |
| Sealing material, short form | PTFE |
| Sealing material | Polytetrafluoroethylene |
Product Characteristics
| Flame-retardant |
|
| Oil-resistant |
|
| Temperature (min.) | -200 |
| Suitable for EX-applications |
|
| UV-resistant |
|
| Temperature (max.) | 250 |
| Short term temperature max. | 300 |
| Halogenfree |
|
Certifications and Standards
| Ecolab certified |
|
| CE marked |
|
Documentation
Notes
- Photographs and graphics are not to scale and do not represent detailed images of the respective products.
- Unless specified otherwise, the product values shown are rated values at room temperature. You can receive further values, such as tolerances, upon request if they are available and have been released for publication.
Product Family List
All articles from SKINDICHT® JT PTFE PG
| Article number | Thread size | Imp inner diam | Inner diameter | Imp outer diam | Outer diameter | Delivery Unit |
|---|---|---|---|---|---|---|
| 53801035 | PG 7 | 12.5 | 16.5 | 100.000 | ||
| 53801045 | PG 9 | 15.2 | 19 | 100.000 | ||
| 53801055 | PG 11 | 18.6 | 22.5 | 100.000 | ||
| 53801065 | PG 13,5 | 20.4 | 25 | 100.000 | ||
| 53801075 | PG 16 | 22.5 | 27 | 100.000 | ||
| 53801085 | PG 21 | 28.3 | 33.5 | 50.000 | ||
| 53801095 | PG 29 | 37 | 43.5 | 50.000 | ||
| 53801105 | PG 36 | 47 | 55 | 25.000 | ||
| 53801115 | PG 42 | 54 | 63 | 25.000 | ||
| 53801125 | PG 48 | 59.3 | 69 | 25.000 |







