SKINTOP® SDVR-M 16 ATEX
Sealing insert; M 16; black

SKINTOP® SDVR-M 16 ATEX
Sealing insert; M 16; black
SKINTOP® SDVR-M 16 ATEX
Rp 20.205,00
/

SKINTOP® SDVR-M 16 ATEX
Rp 20.205,00
/
Payment & Security
Your payment information is processed securely. We do not store credit card details nor have access to your credit card information.
Product characteristics
Certificate
Benefits
Permanent and secure sealing for areas with risks of explosion, Easy to assemble, High degree of protection
Applications
SKINTOP® SDV-M is used together with SKINTOP® MS-M ATEX, MS-M ATEX BRUSH or SKINTOP® K-M ATEX plus (blue), Equipment group II / Category 2G+1D
Technical Attributes
General Information
| Product type | Sealing insert |
| Packaging type | Bag |
| Brand | SKINTOP® |
| Delivery Unit | 50.000 |
| Weight | 0.001 kg |
Electrical Characteristics
Product Design
| EMC screening |
|
| Slit |
|
| Thread size | M 16 |
| Colour | black |
| Total height | 14 |
| Material | Chloroprene rubber |
| Material shortname | CR |
Product Characteristics
| Flame-retardant |
|
| IP protection rating | IP 66, IP 68 - 10 bar (30 min) |
| Oil-resistant |
|
| Temperature (min.) | -30 |
| Suitable for EX-applications |
|
| Acid-resistant |
|
| Chemical resistant |
|
| UV-resistant |
|
| Temperature (max.) | 70 |
| Short term temperature max. | 90 |
| Halogenfree |
|
Certifications and Standards
| ATEX certification | IECEx IBE 13.0026X : Ex II 2G Ex eb IIC Ex II 1D Ex ta IIIC |
| Ecolab certified |
|
| CCCex-certified |
|
| CE marked |
|
Documentation
Downloads
Further Links
Notes
- Photographs and graphics are not to scale and do not represent detailed images of the respective products.
- Unless specified otherwise, the product values shown are rated values at room temperature. You can receive further values, such as tolerances, upon request if they are available and have been released for publication.
Product Family List
All articles from SKINTOP® SDV-M ATEX
| Article number | Thread size | Borehole diameter | Imp bore diam | Number of cable entries | Delivery Unit |
|---|---|---|---|---|---|
| 54113002 | M 12 | 50.000 | |||
| 54113012 | M 16 | 50.000 | |||
| 54113013 | M 16 | 50.000 | |||
| 54113022 | M 20 | 50.000 | |||
| 54113023 | M 20 | 50.000 | |||
| 54113032 | M 25 | 50.000 | |||
| 54113033 | M 25 | 25.000 | |||
| 54113042 | M 32 | 25.000 | |||
| 54113043 | M 32 | 25.000 | |||
| 54113052 | M 40 | 25.000 | |||
| 54113062 | M 50 | 10.000 | |||
| 54113072 | M 63 | 5.000 |







