SKINTOP® SD-M 16
Dust protection; M 16; black

SKINTOP® SD-M 16
Dust protection; M 16; black
SKINTOP® SD-M 16
Rp 1.943,00
/

SKINTOP® SD-M 16
Rp 1.943,00
/
Payment & Security
Your payment information is processed securely. We do not store credit card details nor have access to your credit card information.
Product characteristics
Benefits
Prevents dust and dirt from getting into the housing
Applications
This dust protector can be placed under the cap nut of the cable gland, Preparations, Protection of unused connection points
Technical Attributes
General Information
| Product type | Dust protection |
| Packaging type | Bag |
| Brand | SKINTOP® |
| Delivery Unit | 100.000 |
| Weight | 0 kg |
Electrical Characteristics
Product Design
| Colour | black |
| Total height | 2 |
| Material | PE foam |
| EMC screening |
|
| Slit |
|
| Thread size | M 16 |
| Outer diameter | 15 |
Product Characteristics
| Flame-retardant |
|
| Chemical resistant |
|
| Oil-resistant |
|
| UV-resistant |
|
| Temperature (max.) | 100 |
| Temperature (min.) | -70 |
| Suitable for EX-applications |
|
| Acid-resistant |
|
| Halogenfree |
|
Certifications and Standards
| Ecolab certified |
|
| CE marked |
|
Documentation
Downloads
Further Links
Notes
- Photographs and graphics are not to scale and do not represent detailed images of the respective products.
- Unless specified otherwise, the product values shown are rated values at room temperature. You can receive further values, such as tolerances, upon request if they are available and have been released for publication.
Product Family List
All articles from SKINTOP® SD-M
| Article number | Thread size | Borehole diameter | Imp bore diam | Imp outer diam | Outer diameter | Number of cable entries | Delivery Unit |
|---|---|---|---|---|---|---|---|
| 54113100 | M 12 | 11.5 | 100.000 | ||||
| 54113110 | M 16 | 15 | 100.000 | ||||
| 54113120 | M 20 | 20 | 100.000 | ||||
| 54113130 | M 25 | 25 | 50.000 | ||||
| 54113140 | M 32 | 30 | 50.000 | ||||
| 54113150 | M 40 | 40 | 25.000 | ||||
| 54113160 | M 50 | 49 | 1.000 | ||||
| 54113170 | M 63 | 58 | 25.000 |






