SILVYN® BW-M 25
Mounting bracket; Nominal size: 25; Steel


SILVYN® BW-M 25
Mounting bracket; Nominal size: 25; Steel
SILVYN® BW-M 25
Rp 147.735,00
/

SILVYN® BW-M 25
Rp 147.735,00
/
Payment & Security
Your payment information is processed securely. We do not store credit card details nor have access to your credit card information.
Product characteristics
Benefits
Secure fastening of the protective hose to the housing if it is not possible to insert the protective hose directly into the housing
Secure routing of the protective hose along its installation route
The small design size make it suitable for use in limited spaces
Easy assembly with 2 fastening holes
Withstands temperatures up to +200°C.
Applications
Suitable for fixing and/or guiding a protective conduit
Withstands high chemical and mechanical stress
Suitable for outdoor use.
Technical Attributes
General Information
| Including lock nut |
|
| Product type | Mounting bracket |
| Packaging type | Bag |
| Including o-ring |
|
| Brand | SILVYN® |
| Installation type | screw |
| Delivery Unit | 25.000 |
| Weight | 0.039 kg |
Electrical Characteristics
Product Design
| Nominal size | 25 |
| Total length | 20 |
| Material body | Steel |
| Protection against hot chips |
|
| Overall width | 60 |
| Borehole diameter | 26 |
| Rotatable thread |
|
| Inner diameter | 26 |
| Total height | 46.9 |
Product Characteristics
| Flame-retardant |
|
| Oil-resistant |
|
| Suitable for EX-applications |
|
| UV-resistant |
|
| Halogenfree |
|
Certifications and Standards
| EHEDG certified |
|
| CE marked |
|
Documentation
Notes
- Photographs and graphics are not to scale and do not represent detailed images of the respective products.
- Unless specified otherwise, the product values shown are rated values at room temperature. You can receive further values, such as tolerances, upon request if they are available and have been released for publication.








