SILVYN® AFW-PA 95 BK
Angled conduit gland; Nominal size: 95; Suitable for protective cable conduit size: 95; Polyamide; Halogenfree; UV-resistant; IP 67, IP 69, IP 65, IP 66;

SILVYN® AFW-PA 95 BK
Angled conduit gland; Nominal size: 95; Suitable for protective cable conduit size: 95; Polyamide; Halogenfree; UV-resistant; IP 67, IP 69, IP 65, IP 66;
SILVYN® AFW-PA 95 BK
Rp 933.536,00
/

SILVYN® AFW-PA 95 BK
Rp 933.536,00
/
Payment & Security
Your payment information is processed securely. We do not store credit card details nor have access to your credit card information.
Product characteristics
Certificate
Benefits
Tear-resistant connection, Secure conduit insertion
Applications
In combination with protective conduit, SILVYN® MAXI PA, Mechanical engineering, Bundling and guiding of cables and wires
Technical Attributes
General Information
| Including lock nut |
|
| Including o-ring |
|
| Brand | SILVYN® |
| Product type | Angled conduit gland |
| Packaging type | Bag |
| Installation type | screw |
| Delivery Unit | 1.000 |
| Weight | 0.325 kg |
Electrical Characteristics
Product Design
| Lockable (two-part) |
|
| Nominal size | 95 |
| Divisible fitting |
|
| Suitable protective conduit | SILVYN® MAXI PA |
| Material body | Polyamide |
| Thread type | without |
| Protection against hot chips |
|
| Material body shortname | PA |
| Slit |
|
| Colour | black |
| Smooth inner conduit surface |
|
| Conduit gland design | Flange |
| Suitable for protective cable conduit size | 95 |
| Bending protection |
|
| Clear width | 85 |
| Smooth outer conduit surface |
|
| Bending protection fixed installation |
|
| Flexibly installed bending protection |
|
| Rotatable thread |
|
Product Characteristics
| Flame-retardant |
|
| IP protection rating | IP 67, IP 69, IP 65, IP 66 |
| Acid-resistant |
|
| Chemical resistant |
|
| UV-resistant |
|
| Oil-resistant |
|
| Strain relief |
|
| Suitable for EX-applications |
|
| Flame retardance according to | UL 94 V-2 |
| Halogenfree |
|
Certifications and Standards
| EHEDG certified |
|
| DNV-certified |
|
| cUR recognized |
|
| CSA certified |
|
| GGVS certified |
|
| Ecolab certified |
|
| cUL listed |
|
| UL listed |
|
| CE marked |
|
| UL recognized |
|
| NSF certified |
|
| VDE certified |
|
Documentation
Notes
- Photographs and graphics are not to scale and do not represent detailed images of the respective products.
- Unless specified otherwise, the product values shown are rated values at room temperature. You can receive further values, such as tolerances, upon request if they are available and have been released for publication.







