SILVYN® KLICK M12X1.5 GY
Conduit gland; M 12; Suitable for protective cable conduit size: 13; Polyamide; Halogenfree; IP 68, IP 69;




SILVYN® KLICK M12X1.5 GY
Conduit gland; M 12; Suitable for protective cable conduit size: 13; Polyamide; Halogenfree; IP 68, IP 69;
SILVYN® KLICK M12X1.5 GY
Rp 55.583,00
/

SILVYN® KLICK M12X1.5 GY
Rp 55.583,00
/
Payment & Security
Your payment information is processed securely. We do not store credit card details nor have access to your credit card information.
Product characteristics
Certificate
Benefits
Fast assembly, Easy to disassemble, High-tensile, High sealing performance, Can be rotated
Applications
In combination with protective conduit:, SILVYN® RILL PA 6, SILVYN® RILL PA 12, Robot-building, Rotating applications
Technical Attributes
General Information
| Including lock nut |
|
| Including o-ring |
|
| Brand | SILVYN® |
| Product type | Conduit gland |
| Packaging type | Bag |
| Installation type | in threaded borehole, with lock nut |
| Delivery Unit | 50.000 |
| Weight | 0.005 kg |
Electrical Characteristics
Product Design
| Total length | 37 |
| Divisible fitting |
|
| Suitable protective conduit | SILVYN® RILL PA 6, SILVYN® RILL PA 12 |
| Material body | Polyamide |
| Thread type | Metric |
| EMC screening |
|
| Material body shortname | PA |
| Thread size | M 12 |
| Overall width | 20 |
| Colour | grey |
| Conduit gland design | Straight |
| Total height | 20 |
| Suitable for protective cable conduit size | 13 |
| Bending protection |
|
| Clear width | 7 |
| Bending protection fixed installation |
|
| Pitch of thread | 1,5 |
| Flexibly installed bending protection |
|
| Rotatable thread |
|
| Thread standard | DIN EN 60423 |
| Sealing material, short form | TPE |
| Sealing material | Thermoplastic elastomers |
Product Characteristics
| Flame-retardant |
|
| IP protection rating | IP 68, IP 69 |
| Chemical resistant |
|
| UV-resistant |
|
| Oil-resistant |
|
| Suitable for EX-applications |
|
| Impact-resistant |
|
| Vibration protection |
|
| Flame retardance according to | UL 94 HB |
| Halogenfree |
|
Certifications and Standards
| EHEDG certified |
|
| DNV-certified |
|
| cUR recognized |
|
| CSA certified |
|
| FDA certified |
|
| GGVS certified |
|
| Ecolab certified |
|
| cUL listed |
|
| UL listed |
|
| CE marked |
|
| UL recognized |
|
| NSF certified |
|
| VDE certified |
|
Documentation
Downloads
Notes
- Photographs and graphics are not to scale and do not represent detailed images of the respective products.
- Unless specified otherwise, the product values shown are rated values at room temperature. You can receive further values, such as tolerances, upon request if they are available and have been released for publication.
Product Family List
All articles from SILVYN® KLICK-M
| Article number | Thread size | Colour | Suitable for protective cable conduit size | Delivery Unit |
|---|---|---|---|---|
| 55500990 | M 63 | grey | 54 | 10.000 |
| 55500995 | M 63 | black | 54 | 10.000 |
| 55501000 | M 10 | grey | 10 | 50.000 |
| 55501005 | M 10 | black | 10 | 50.000 |
| 55501010 | M 12 | grey | 13 | 50.000 |
| 55501015 | M 12 | black | 13 | 50.000 |
| 55501020 | M 16 | grey | 13 | 50.000 |
| 55501025 | M 16 | black | 13 | 50.000 |
| 55501030 | M 16 | grey | 16 | 50.000 |
| 55501035 | M 16 | black | 16 | 50.000 |
| 55501040 | M 20 | grey | 16 | 50.000 |
| 55501045 | M 20 | black | 16 | 50.000 |
| 55501050 | M 20 | grey | 21 | 50.000 |
| 55501055 | M 20 | black | 21 | 50.000 |
| 55501060 | M 25 | grey | 28 | 25.000 |
| 55501065 | M 25 | black | 28 | 25.000 |
| 55501070 | M 32 | grey | 34 | 25.000 |
| 55501075 | M 32 | black | 34 | 25.000 |
| 55501080 | M 40 | grey | 42 | 25.000 |
| 55501085 | M 40 | black | 42 | 25.000 |
| 55501090 | M 50 | grey | 54 | 10.000 |
| 55501095 | M 50 | black | 54 | 10.000 |










