SILVYN® USK-M 16X1.5 SGY


SILVYN® USK-M 16X1.5 SGY
SILVYN® USK-M 16X1.5 SGY
Rp 135.732,00
/

Your payment information is processed securely. We do not store credit card details nor have access to your credit card information.
Technical Attributes
General Information
| Including lock nut |
|
| Including o-ring |
|
| Brand | SILVYN® |
| Product type | Conduit gland |
| Scope of delivery | including inner sleeve |
| Installation type | in threaded borehole |
| Delivery Unit | 50.000 |
| Weight | 0.017 kg |
Electrical Characteristics
Product Design
| Nominal size | 17 |
| Total length | 43 |
| Divisible fitting |
|
| Suitable protective conduit | SILVYN® FD-PU, SILVYN® FPS, SILVYN® SP, SILVYN® SP-PU |
| Protection against hot chips |
|
| EMC screening |
|
| Slit |
|
| Thread size | M 16 |
| Outer diameter | 30 |
| Colour | silver grey |
| Screw-in sleeve material | Polypropylene |
| Inner diameter | 11 |
| Thread length | 12 |
| Gland body material | Polypropylene |
| Conduit gland design | Round |
| Suitable for protective cable conduit size | 17 |
| Cable gland body material, short form | PP |
| Hexagon corner dimensions | 30 |
| Bending protection |
|
| Clear width | 11 |
| Seal type | Sealing ring |
| Bending protection fixed installation |
|
| RAL colour | RAL 7001 |
| Pitch of thread | 1,5 |
| Flexibly installed bending protection |
|
| Rotatable thread |
|
| Spanner size 1 | 24 |
| Thread standard | DIN EN 60423 |
| Sealing material, short form | TPE |
| Spanner size 2 | 27 |
| Sealing material | Thermoplastic elastomers |
Product Characteristics
| Flame-retardant |
|
| IP protection rating | IP 54 |
| Acid-resistant |
|
| Chemical resistant |
|
| UV-resistant |
|
| Oil-resistant |
|
| Strain relief |
|
| Suitable for EX-applications |
|
| Impact-resistant |
|
| Flame retardance according to | UL 94 HB |
| Halogenfree |
|
Certifications and Standards
| EHEDG certified |
|
| DNV-certified |
|
| cUR recognized |
|
| CSA certified |
|
| FDA certified |
|
| GGVS certified |
|
| Tested for fire protection for railway vehicles |
|
| Product standard according to IEC | IEC 61386-23, IEC 61386-22, IEC 61386-1 |
| Ecolab certified |
|
| cUL listed |
|
| UL listed |
|
| CE marked |
|
| UL recognized |
|
| NSF certified |
|
| VDE certified |
|
Documentation
Downloads
Notes
- Photographs and graphics are not to scale and do not represent detailed images of the respective products.
- Unless specified otherwise, the product values shown are rated values at room temperature. You can receive further values, such as tolerances, upon request if they are available and have been released for publication.
Product Family List
All articles from SILVYN® USK-M
| Article number | Thread size | Nominal size | Suitable for protective cable conduit size | Colour | Delivery Unit |
|---|---|---|---|---|---|
| 55501300 | M 10 | 10 | 10 | silver grey | 50.000 |
| 55501310 | M 12 | 14 | 14 | silver grey | 50.000 |
| 55501320 | M 16 | 17 | 17 | silver grey | 50.000 |
| 55501330 | M 20 | 21 | 21 | silver grey | 50.000 |
| 55501340 | M 25 | 27 | 27 | silver grey | 25.000 |
| 55501350 | M 32 | 36 | 36 | silver grey | 25.000 |
| 55501360 | M 40 | 45 | 45 | silver grey | 25.000 |
| 55501370 | M 50 | 56 | 56 | silver grey | 10.000 |








