SILVYN® LGS-2-M 16X1.5/1
Conduit gland; M 16; Nominal size: 12; Halogenfree; UV-resistant; IP 54;

SILVYN® LGS-2-M 16X1.5/1
Conduit gland; M 16; Nominal size: 12; Halogenfree; UV-resistant; IP 54;
SILVYN® LGS-2-M 16X1.5/1
Rp 126.039,00
/

SILVYN® LGS-2-M 16X1.5/1
Rp 126.039,00
/
Payment & Security
Your payment information is processed securely. We do not store credit card details nor have access to your credit card information.
Product characteristics
Certificate
Benefits
For rotating applications, High tensile strength, Space-saving
Applications
In combination with protective conduit:, SILVYN® LCC-2, SILVYN® LCCH-2, Outdoors, Applications with high mechanical stress
Technical Attributes
General Information
| Including lock nut |
|
| Product type | Conduit gland |
| Packaging type | Bag |
| Including o-ring |
|
| Brand | SILVYN® |
| Installation type | in threaded borehole |
| Delivery Unit | 10.000 |
| Weight | 0.029 kg |
Electrical Characteristics
Product Design
| Bending protection fixed installation |
|
| Nominal size | 12 |
| Total length | 32.2 |
| Pitch of thread | 1,5 |
| EMC screening |
|
| Surface protection | Nickel-plated |
| Thread size | M 16 |
| Flexibly installed bending protection |
|
| Rotatable thread |
|
| Inner diameter | 8.5 |
| Thread length | 8 |
| Gland body material | Brass |
| Conduit gland design | Straight |
| Cable gland body material, short form | CuZn |
| Thread standard | DIN EN 60423 |
| Spanner size | 17 |
| Bending protection |
|
| Clear width | 8.5 |
Product Characteristics
| Flame-retardant |
|
| IP protection rating | IP 54 |
| Oil-resistant |
|
| Suitable for EX-applications |
|
| UV-resistant |
|
| Halogenfree |
|
Certifications and Standards
| EHEDG certified |
|
| Ecolab certified |
|
| DNV-certified |
|
| cUR recognized |
|
| cUL listed |
|
| CSA certified |
|
| UL listed |
|
| CE marked |
|
| GGVS certified |
|
| UL recognized |
|
| NSF certified |
|
| VDE certified |
|
Documentation
Notes
- Photographs and graphics are not to scale and do not represent detailed images of the respective products.
- Unless specified otherwise, the product values shown are rated values at room temperature. You can receive further values, such as tolerances, upon request if they are available and have been released for publication.
Product Family List
All articles from SILVYN® LGS-2-M







