SILVYN® US-M 20X1.5 AS-P
Conduit gland; M 20; Nominal size: 21; Halogenfree; UV-resistant; IP 65;








SILVYN® US-M 20X1.5 AS-P
Conduit gland; M 20; Nominal size: 21; Halogenfree; UV-resistant; IP 65;
SILVYN® US-M 20X1.5 AS-P
Rp 337.038,00
/

SILVYN® US-M 20X1.5 AS-P
Rp 337.038,00
/
Payment & Security
Your payment information is processed securely. We do not store credit card details nor have access to your credit card information.
Product characteristics
Certificate
Benefits
Fast and easy assembly
Applications
Mechanical engineering, Plant engineering
Technical Attributes
General Information
| Including lock nut |
|
| Including o-ring |
|
| Brand | SILVYN® |
| Product type | Conduit gland |
| Scope of delivery | including O-ring |
| Packaging type | Bag |
| Installation type | in threaded borehole, with lock nut |
| Delivery Unit | 50.000 |
| Weight | 0.055 kg |
Electrical Characteristics
Product Design
| Nominal size | 21 |
| Total length | 33 |
| Divisible fitting |
|
| Thread type | Metric |
| EMC screening |
|
| Thread size | M 20 |
| Screw-in sleeve material | Brass |
| Thread length | 10 |
| Gland body material | Brass |
| Cable gland body material, short form | CuZn |
| Bending protection |
|
| Clear width | 15.5 |
| O-ring material, short form | NBR |
| Bending protection fixed installation |
|
| O-ring material | Acrylonitrile butadiene rubber |
| Pitch of thread | 1,5 |
| Surface protection | Nickel-plated |
| Flexibly installed bending protection |
|
| Rotatable thread |
|
| Spanner size 1 | 27 |
| Thread standard | DIN EN 60423 |
| Spanner size 2 | 29 |
Product Characteristics
| Flame-retardant |
|
| IP protection rating | IP 65 |
| UV-resistant |
|
| Oil-resistant |
|
| Suitable for EX-applications |
|
| Impact-resistant |
|
| Halogenfree |
|
Certifications and Standards
| EHEDG certified |
|
| DNV-certified |
|
| cUR recognized |
|
| CSA certified |
|
| FDA certified |
|
| GGVS certified |
|
| Ecolab certified |
|
| cUL listed |
|
| UL listed |
|
| CE marked |
|
| UL recognized |
|
| NSF certified |
|
| VDE certified |
|
Documentation
Downloads
Notes
- Photographs and graphics are not to scale and do not represent detailed images of the respective products.
- Unless specified otherwise, the product values shown are rated values at room temperature. You can receive further values, such as tolerances, upon request if they are available and have been released for publication.
Product Family List
All articles from SILVYN® US-M for AS-P














