SILVYN® US PG 11 AS
Conduit gland; PG 11; Suitable for protective cable conduit size: 17; Halogenfree; UV-resistant; IP 40, IP 65;







SILVYN® US PG 11 AS
Conduit gland; PG 11; Suitable for protective cable conduit size: 17; Halogenfree; UV-resistant; IP 40, IP 65;
SILVYN® US PG 11 AS
Rp 260.715,00
/

SILVYN® US PG 11 AS
Rp 260.715,00
/
Payment & Security
Your payment information is processed securely. We do not store credit card details nor have access to your credit card information.
Product characteristics
Certificate
Benefits
High tensile strength, Space-saving, Vibration protection, All-purpose
Applications
In combination with protective conduit:, SILVYN AS/AS-P/EDU-AS/EMC AS-CU, Mechanical engineering, Plant engineering
Technical Attributes
General Information
| Product type | Conduit gland |
| Scope of delivery | including O-ring |
| Including o-ring |
|
| Brand | SILVYN® |
| Delivery Unit | 50.000 |
| Weight | 0.04 kg |
Electrical Characteristics
Product Design
| O-ring material, short form | NBR |
| Bending protection fixed installation |
|
| O-ring material | Acrylonitrile butadiene rubber |
| Total length | 30 |
| Thread type | PG |
| Pitch of thread | 1,41 |
| EMC screening |
|
| Surface protection | Nickel-plated |
| Thread size | PG 11 |
| Flexibly installed bending protection |
|
| Spanner size 1 | 23 |
| Screw-in sleeve material | Brass |
| Thread length | 7 |
| Gland body material | Brass |
| Conduit gland design | Straight |
| Suitable for protective cable conduit size | 17 |
| Cable gland body material, short form | CuZn |
| Bending protection |
|
| Spanner size 2 | 25 |
| Clear width | 12.5 |
Product Characteristics
| Flame-retardant |
|
| IP protection rating | IP 40, IP 65 |
| Oil-resistant |
|
| Suitable for EX-applications |
|
| UV-resistant |
|
| Halogenfree |
|
Certifications and Standards
| EHEDG certified |
|
| Ecolab certified |
|
| DNV-certified |
|
| cUR recognized |
|
| cUL listed |
|
| CSA certified |
|
| UL listed |
|
| FDA certified |
|
| CE marked |
|
| GGVS certified |
|
| UL recognized |
|
| NSF certified |
|
| VDE certified |
|
Documentation
Downloads
Notes
- Photographs and graphics are not to scale and do not represent detailed images of the respective products.
- Unless specified otherwise, the product values shown are rated values at room temperature. You can receive further values, such as tolerances, upon request if they are available and have been released for publication.
Product Family List
All articles from SILVYN® US
| Article number | Thread size | Suitable for protective cable conduit size | Delivery Unit |
|---|---|---|---|
| 55502661 | PG 7 | 10 | 50.000 |
| 55502662 | PG 9 | 14 | 50.000 |
| 55502663 | PG 11 | 17 | 50.000 |
| 55502664 | PG 13,5 | 19 | 50.000 |
| 55502665 | PG 16 | 21 | 50.000 |
| 55502666 | PG 21 | 27 | 25.000 |
| 55502667 | PG 29 | 36 | 25.000 |
| 55502668 | PG 36 | 45 | 20.000 |
| 55502669 | PG 48 | 56 | 10.000 |
| 55502671 | PG 7 | 10 | 50.000 |
| 55502672 | PG 9 | 14 | 50.000 |
| 55502673 | PG 11 | 17 | 50.000 |
| 55502674 | PG 13,5 | 19 | 50.000 |
| 55502675 | PG 16 | 21 | 50.000 |
| 55502676 | PG 21 | 27 | 25.000 |
| 55502677 | PG 29 | 36 | 25.000 |
| 55502678 | PG 36 | 45 | 20.000 |
| 55502679 | PG 48 | 56 | 10.000 |
| 55502680 | PG 7 | 10 | 50.000 |
| 55502682 | PG 11 | 17 | 50.000 |
| 55502683 | PG 13,5 | 19 | 50.000 |
| 55502684 | PG 16 | 21 | 50.000 |
| 55502685 | PG 21 | 27 | 25.000 |
| 55502687 | PG 36 | 45 | 20.000 |
| 55502688 | PG 48 | 56 | 10.000 |













