SILVYN® LCW-M 20X1.5/2
Angled conduit gland; M 20; Suitable for protective cable conduit size: 20; Halogenfree; UV-resistant; IP 65;


SILVYN® LCW-M 20X1.5/2
Angled conduit gland; M 20; Suitable for protective cable conduit size: 20; Halogenfree; UV-resistant; IP 65;
SILVYN® LCW-M 20X1.5/2
Rp 345.120,00
/

SILVYN® LCW-M 20X1.5/2
Rp 345.120,00
/
Payment & Security
Your payment information is processed securely. We do not store credit card details nor have access to your credit card information.
Product characteristics
Certificate
Benefits
High tensile strength, Vibration protection, Enhanced sealing
Applications
In combination with protective conduit:, SILVYN LCC-2 / LCCH-2, Applications with high mechanical stress, Used in areas where liquids are present
Technical Attributes
General Information
| Including lock nut |
|
| Product type | Angled conduit gland |
| Including o-ring |
|
| Brand | SILVYN® |
| Delivery Unit | 10.000 |
| Weight | 0.101 kg |
Electrical Characteristics
Product Design
| O-ring material, short form | NBR |
| Bending protection fixed installation |
|
| O-ring material | Acrylonitrile butadiene rubber |
| Suitable protective conduit | SILVYN® LCC-2, SILVYN® LCCH-2 |
| Thread type | Metric |
| Pitch of thread | 1,5 |
| EMC screening |
|
| Surface protection | Nickel-plated |
| Thread size | M 20 |
| Flexibly installed bending protection |
|
| Screw-in sleeve material | Brass |
| Gland body material | Brass |
| Conduit gland design | 90° angle |
| Suitable for protective cable conduit size | 20 |
| Cable gland body material, short form | CuZn |
| Thread standard | DIN EN 60423 |
| Bending protection |
|
Product Characteristics
| Flame-retardant |
|
| IP protection rating | IP 65 |
| Oil-resistant |
|
| Suitable for EX-applications |
|
| UV-resistant |
|
| Halogenfree |
|
Certifications and Standards
| EHEDG certified |
|
| Ecolab certified |
|
| DNV-certified |
|
| cUR recognized |
|
| cUL listed |
|
| CSA certified |
|
| UL listed |
|
| CE marked |
|
| GGVS certified |
|
| UL recognized |
|
| NSF certified |
|
| VDE certified |
|
Documentation
Notes
- Photographs and graphics are not to scale and do not represent detailed images of the respective products.
- Unless specified otherwise, the product values shown are rated values at room temperature. You can receive further values, such as tolerances, upon request if they are available and have been released for publication.








