SILVYN® HIPROJACKET AMG PG 48 NPB
Conduit gland; PG 48; Brass Nickel-plated; Halogenfree; UV-resistant; IP 67;

SILVYN® HIPROJACKET AMG PG 48 NPB
Conduit gland; PG 48; Brass Nickel-plated; Halogenfree; UV-resistant; IP 67;
SILVYN® HIPROJACKET AMG PG 48 NPB
Rp 1.591.854,00
/

SILVYN® HIPROJACKET AMG PG 48 NPB
Rp 1.591.854,00
/
Payment & Security
Your payment information is processed securely. We do not store credit card details nor have access to your credit card information.
Product characteristics
Certificate
Technical Attributes
General Information
| Including lock nut |
|
| Including o-ring |
|
| Brand | SILVYN® |
| Product type | Conduit gland |
| Scope of delivery | including O-ring |
| Packaging type | Bag |
| Installation type | in threaded borehole |
| Delivery Unit | 2.000 |
| Weight | 0.528 kg |
Electrical Characteristics
Product Design
| Lockable (two-part) |
|
| Divisible fitting |
|
| Material body | Brass |
| Protection against hot chips |
|
| Slit |
|
| Thread size | PG 48 |
| Screw-in sleeve material | Brass |
| Thread length | 20 |
| Gland body material | Brass |
| Conduit gland design | Straight |
| Bending protection |
|
| Clear width | 47.8 |
| O-ring material, short form | NBR |
| Bending protection fixed installation |
|
| O-ring material | Acrylonitrile butadiene rubber |
| Pitch of thread | 1,588 |
| Insert material | Brass |
| Surface protection | Nickel-plated |
| Flexibly installed bending protection |
|
| Rotatable thread |
|
| Spanner size 1 | 77 |
| Spanner size 2 | 74 |
Product Characteristics
| Flame-retardant |
|
| IP protection rating | IP 67 |
| UV-resistant |
|
| Oil-resistant |
|
| Strain relief |
|
| Suitable for EX-applications |
|
| Halogenfree |
|
Certifications and Standards
| EHEDG certified |
|
| DNV-certified |
|
| cUR recognized |
|
| CSA certified |
|
| GGVS certified |
|
| Ecolab certified |
|
| cUL listed |
|
| UL listed |
|
| CE marked |
|
| UL recognized |
|
| NSF certified |
|
| VDE certified |
|
Documentation
Notes
- Photographs and graphics are not to scale and do not represent detailed images of the respective products.
- Unless specified otherwise, the product values shown are rated values at room temperature. You can receive further values, such as tolerances, upon request if they are available and have been released for publication.
Product Family List
All articles from SILVYN® HIPROJACKET AMG PG







