SILVYN® HIPROJACKET AMG 45° PG 13.5 NPB
Angled conduit gland; PG 13,5; Suitable for protective cable conduit size: 3/8; Brass Nickel-plated; Halogenfree; UV-resistant; IP 67;

SILVYN® HIPROJACKET AMG 45° PG 13.5 NPB
Angled conduit gland; PG 13,5; Suitable for protective cable conduit size: 3/8; Brass Nickel-plated; Halogenfree; UV-resistant; IP 67;
SILVYN® HIPROJACKET AMG 45° PG 13.5 NPB
Rp 299.264,00
/

SILVYN® HIPROJACKET AMG 45° PG 13.5 NPB
Rp 299.264,00
/
Payment & Security
Your payment information is processed securely. We do not store credit card details nor have access to your credit card information.
Product characteristics
Certificate
Benefits
High tensile strength, For high mechanical stress, 45° and 90° elbow enables optimal assembly
Applications
In combination with protective conduit:, SILVYN® HIPROJACKET
Technical Attributes
General Information
| Including lock nut |
|
| Including o-ring |
|
| Brand | SILVYN® |
| Product type | Angled conduit gland |
| Scope of delivery | including O-ring |
| Packaging type | Bag |
| Installation type | in threaded borehole |
| Delivery Unit | 10.000 |
| Weight | 0.081 kg |
Electrical Characteristics
Product Design
| Lockable (two-part) |
|
| Divisible fitting |
|
| Suitable protective conduit | SILVYN® HIPROJACKET |
| Material body | Brass |
| Thread type | PG |
| Protection against hot chips |
|
| Slit |
|
| Thread size | PG 13,5 |
| Screw-in sleeve material | Brass |
| Thread length | 12 |
| Gland body material | Brass |
| Conduit gland design | 45° angle |
| Suitable for protective cable conduit size | 3/8 |
| Cable gland body material, short form | CuZn |
| Bending protection |
|
| Clear width | 10.2 |
| O-ring material, short form | NBR |
| Bending protection fixed installation |
|
| O-ring material | Acrylonitrile butadiene rubber |
| Pitch of thread | 1,41 |
| Surface protection | Nickel-plated |
| Flexibly installed bending protection |
|
| Rotatable thread |
|
| Spanner size 1 | 26 |
| Spanner size 2 | 22 |
Product Characteristics
| Flame-retardant |
|
| IP protection rating | IP 67 |
| UV-resistant |
|
| Oil-resistant |
|
| Strain relief |
|
| Suitable for EX-applications |
|
| Halogenfree |
|
Certifications and Standards
| EHEDG certified |
|
| DNV-certified |
|
| cUR recognized |
|
| CSA certified |
|
| GGVS certified |
|
| Ecolab certified |
|
| cUL listed |
|
| UL listed |
|
| CE marked |
|
| UL recognized |
|
| NSF certified |
|
| VDE certified |
|
Documentation
Notes
- Photographs and graphics are not to scale and do not represent detailed images of the respective products.
- Unless specified otherwise, the product values shown are rated values at room temperature. You can receive further values, such as tolerances, upon request if they are available and have been released for publication.
Product Family List
All articles from SILVYN® HIPROJACKET AMG 45° PG







