SILVYN® FPAX P34 BK
Blanking plugs; For conduit outer diameter: 34mm; Polyamide; Halogenfree; UV-resistant


SILVYN® FPAX P34 BK
Blanking plugs; For conduit outer diameter: 34mm; Polyamide; Halogenfree; UV-resistant
SILVYN® FPAX P34 BK
Rp 187.877,00
/

SILVYN® FPAX P34 BK
Rp 187.877,00
/
Payment & Security
Your payment information is processed securely. We do not store credit card details nor have access to your credit card information.
Product characteristics
Certificate
Benefits
Stop Plug for the SILVYN® FPAX T/Y system
Applications
In combination with protective conduit:, SILVYN® FPAS
Technical Attributes
General Information
| Including lock nut |
|
| Including o-ring |
|
| Brand | SILVYN® |
| Product type | Blanking plugs |
| Packaging type | Bag |
| Installation type | plug-in |
| Delivery Unit | 3.000 |
| Weight | 0.04 kg |
Electrical Characteristics
Product Design
| Lockable (two-part) |
|
| Total length | 34.8 |
| Divisible fitting |
|
| Material body | Polyamide |
| EMC screening |
|
| Material body shortname | PA |
| For conduit outer diameter | 34 |
| Outer diameter | 48.5 |
| Colour | black |
| Gland body material | Polyamide |
| Cable gland body material, short form | PA |
| Bending protection |
|
| Bending protection fixed installation |
|
| RAL colour | RAL 9005 |
| Flexibly installed bending protection |
|
| Rotatable thread |
|
Product Characteristics
| Flame-retardant |
|
| IP protection rating | IP 68, IP 66, IP 67 |
| Acid-resistant |
|
| Chemical resistant |
|
| UV-resistant |
|
| Oil-resistant |
|
| Suitable for EX-applications |
|
| Impact-resistant |
|
| Vibration protection |
|
| Flame retardance according to | UL 94 V-2 |
| Halogenfree |
|
Certifications and Standards
| EHEDG certified |
|
| DNV-certified |
|
| cUR recognized |
|
| CSA certified |
|
| FDA certified |
|
| GGVS certified |
|
| Tested for fire protection for railway vehicles |
|
| Product standard according to IEC | IEC 61386-23, IEC 61386-22, IEC 61386-1 |
| Ecolab certified |
|
| cUL listed |
|
| UL listed |
|
| CE marked |
|
| UL recognized |
|
| NSF certified |
|
| VDE certified |
|
Documentation
Notes
- Photographs and graphics are not to scale and do not represent detailed images of the respective products.
- Unless specified otherwise, the product values shown are rated values at room temperature. You can receive further values, such as tolerances, upon request if they are available and have been released for publication.








