SILVYN® BMC-M 20X1.5
Collar; M 20; Brass Nickel-plated; Halogenfree; UV-resistant;


SILVYN® BMC-M 20X1.5
Collar; M 20; Brass Nickel-plated; Halogenfree; UV-resistant;
SILVYN® BMC-M 20X1.5
Rp 100.227,00
/

SILVYN® BMC-M 20X1.5
Rp 100.227,00
/
Payment & Security
Your payment information is processed securely. We do not store credit card details nor have access to your credit card information.
Product characteristics
Benefits
Connector to extend protective conduits
Easy assembly by screwing into the conduit gland thread
Can be combined with all metric conduit glands.
Applications
For connecting two metric conduit glands in protective conduits
Withstands high chemical and mechanical stress
Suitable for outdoor use.
Technical Attributes
General Information
| Including lock nut |
|
| Product type | Collar |
| Packaging type | Bag |
| Including o-ring |
|
| Brand | SILVYN® |
| Delivery Unit | 10.000 |
| Weight | 0.036 kg |
Electrical Characteristics
Product Design
| Total length | 25 |
| Material body | Brass |
| Pitch of thread | 1,5 |
| EMC screening |
|
| Surface protection | Nickel-plated |
| Material body shortname | CuZn |
| Thread size | M 20 |
| Overall width | 26.4 |
| Conduit gland design | Straight |
| Thread standard | DIN EN 60423 |
| Spanner size | 24 |
| Bending protection |
|
Product Characteristics
| Flame-retardant |
|
| Oil-resistant |
|
| Suitable for EX-applications |
|
| UV-resistant |
|
| Halogenfree |
|
Certifications and Standards
| EHEDG certified |
|
| Ecolab certified |
|
| cUR recognized |
|
| cUL listed |
|
| CSA certified |
|
| UL listed |
|
| CE marked |
|
| GGVS certified |
|
| UL recognized |
|
| NSF certified |
|
| VDE certified |
|
Documentation
Notes
- Photographs and graphics are not to scale and do not represent detailed images of the respective products.
- Unless specified otherwise, the product values shown are rated values at room temperature. You can receive further values, such as tolerances, upon request if they are available and have been released for publication.








