SCREW / ADHESIVE SOCKET 19X19 NA
Cable tie mount; for cable tie width: 3.6mm; natural; Polyamide; Halogenfree;

SCREW / ADHESIVE SOCKET 19X19 NA
Cable tie mount; for cable tie width: 3.6mm; natural; Polyamide; Halogenfree;
SCREW / ADHESIVE SOCKET 19X19 NA
Rp 3.125,00
/

SCREW / ADHESIVE SOCKET 19X19 NA
Rp 3.125,00
/
Payment & Security
Your payment information is processed securely. We do not store credit card details nor have access to your credit card information.
Product characteristics
Technical Attributes
General Information
| Product type | Cable tie mount |
| Pieces per PU | 100 |
| Delivery Unit | 100.000 |
| Weight | 0.001 kg |
Electrical Characteristics
Product Design
| Total length | 19.0 |
| for cable tie width | 3.6 |
| Overall width | 19.0 |
| Colour | natural |
| Borehole diameter | 3.2 |
| Material | Polyamide |
Product Characteristics
| Flame-retardant |
|
| Oil-resistant |
|
| Installation temperature min. | 10 |
| UV-resistant |
|
| Flame retardance according to | UL 94 V-2 |
| Halogenfree |
|
Certifications and Standards
| Ecolab certified |
|
| DNV-certified |
|
| cUR recognized |
|
| cUL listed |
|
| CSA certified |
|
| UL listed |
|
| UL recognized |
|
| VDE certified |
|
Documentation
Notes
- Photographs and graphics are not to scale and do not represent detailed images of the respective products.
- Unless specified otherwise, the product values shown are rated values at room temperature. You can receive further values, such as tolerances, upon request if they are available and have been released for publication.
- Trade product, not a LAPP product.







