SILVYN® SHRINK BRAID PET 12-6 MM
Simple protective cable conduit; Inner diameter: 6mm; Nominal size: 12; Halogenfree; UV-resistant


SILVYN® SHRINK BRAID PET 12-6 MM
Simple protective cable conduit; Inner diameter: 6mm; Nominal size: 12; Halogenfree; UV-resistant
SILVYN® SHRINK BRAID PET 12-6 MM
Rp 1.192.431,00
/

SILVYN® SHRINK BRAID PET 12-6 MM
Rp 1.192.431,00
/
Payment & Security
Your payment information is processed securely. We do not store credit card details nor have access to your credit card information.
Product characteristics
Benefits
Protection against dust, Additional abrasion protection for critical areas, Cut into length without frazzle on the conduit's end, Simple, fast cable bundling
Applications
Easy cable protection, Additional insulation, Bundling and guiding of cables and wires, Low rodent-protection
Technical Attributes
General Information
| Brand | SILVYN® |
| Product type | Simple protective conduit |
| Packaging type | Box |
| Installation type | push on |
| Delivery Unit | 1.000 |
| Weight | 0.24 kg |
Electrical Characteristics
Product Design
| Lockable (two-part) |
|
| Nominal size | 12 |
| Total length | 5 |
| Material body | Polyethylene |
| Protection against hot chips |
|
| Material body shortname | PET |
| Slit |
|
| Colour | black |
| Smooth inner conduit surface |
|
| Inner diameter | 6 |
| For min. cable outer diameter | 6 |
| Bending protection |
|
| Smooth outer conduit surface |
|
| Bending protection fixed installation |
|
| RAL colour | RAL 9005 |
| Panel thickness | 0.7 |
| For max. cable outer diameter | 12 |
| Surface protection | Uncoated |
| Flexibly installed bending protection |
|
Product Characteristics
| Flame-retardant |
|
| For continuous flexing |
|
| UV-resistant |
|
| Oil-resistant |
|
| Strain relief |
|
| Suitable for EX-applications |
|
| Flame retardance according to | UL 94 HB |
| Short term temperature max. | 220 |
| Halogenfree |
|
Certifications and Standards
| EHEDG certified |
|
| DNV-certified |
|
| cUR recognized |
|
| CSA certified |
|
| FDA certified |
|
| GGVS certified |
|
| Tested for fire protection for railway vehicles |
|
| Ecolab certified |
|
| cUL listed |
|
| UL listed |
|
| CE marked |
|
| UL recognized |
|
| NSF certified |
|
| VDE certified |
|
| EAC certification number | Отказное письмо № 505 |
| EAC-certified | Not required |
Documentation
Downloads
Notes
- Photographs and graphics are not to scale and do not represent detailed images of the respective products.
- Unless specified otherwise, the product values shown are rated values at room temperature. You can receive further values, such as tolerances, upon request if they are available and have been released for publication.
Product Family List
All articles from SILVYN® SHRINK BRAID PET








