STAR STRIP SPARE HOOK SMALL
Hook; Cable diameter: 4.5mm - 25mm;



STAR STRIP SPARE HOOK SMALL
Hook; Cable diameter: 4.5mm - 25mm;
STAR STRIP SPARE HOOK SMALL
Rp 385.994,00
/

STAR STRIP SPARE HOOK SMALL
Rp 385.994,00
/
Payment & Security
Your payment information is processed securely. We do not store credit card details nor have access to your credit card information.
Technical Attributes
General Information
| Product type | Hook |
| Delivery Unit | 1.000 |
| Weight | 0.038 kg |
Electrical Characteristics
Product Design
| Overall width | 42 |
| Total length | 150 |
| For min. cable outer diameter | 4.5 |
| For max. cable outer diameter | 25 |
| Total height | 30.5 |
Product Characteristics
Certifications and Standards
| TÜV certified |
|
| VDE certified |
|
| CE marked |
|
Documentation
Notes
- Photographs and graphics are not to scale and do not represent detailed images of the respective products.
- Unless specified otherwise, the product values shown are rated values at room temperature. You can receive further values, such as tolerances, upon request if they are available and have been released for publication.
- Trade product, not a LAPP product.
Product Family List
All articles from STAR STRIP stripping tool
| Article number | For min. cable outer diameter | Imp 4cable outer diam min | For max. cable outer diameter | Imp 4cable outer diam max | For cross-section (min.) | For cross-section (max.) | for insulation material | Product type |
|---|---|---|---|---|---|---|---|---|
| 61735820 | 4.5 | 40 | Polyurethane, Thermoplastic elastomers, Polytetrafluoroethylene | Dismantling tool | ||||
| 61735821 | Polyurethane, Thermoplastic elastomers, Polytetrafluoroethylene | Spare blade | ||||||
| 61735822 | 4.5 | 25 | Hook | |||||
| 61735823 | 20 | 40 | Hook |








