ALLROUNDER STRIP STRIPPING TOOL
Dismantling tool; Cable diameter: 4.0mm - 15.0mm; Conductor cross-section 1.5mm² - 50mm²;




ALLROUNDER STRIP STRIPPING TOOL
Dismantling tool; Cable diameter: 4.0mm - 15.0mm; Conductor cross-section 1.5mm² - 50mm²;
ALLROUNDER STRIP STRIPPING TOOL
Rp 869.948,00
/

ALLROUNDER STRIP STRIPPING TOOL
Rp 869.948,00
/
Payment & Security
Your payment information is processed securely. We do not store credit card details nor have access to your credit card information.
Certificate
Technical Attributes
General Information
| Product type | Dismantling tool |
| Suitable for | Cables, Solid conductors, Flexible conductors, Round cables, Shielded cables, Single cores, Flat cables |
| Delivery Unit | 1.000 |
| Weight | 0.048 kg |
Electrical Characteristics
Product Design
| Overall width | 38 |
| Blade material | Steel |
| Blade shape | Straight |
| Total length | 130 |
| For max. cable outer diameter | 15.0 |
| Total height | 24 |
| For cross-section (max.) | 50 |
| Material | Polyamide |
| For cross-section (min.) | 1.5 |
| For min. cable outer diameter | 4.0 |
Product Characteristics
Certifications and Standards
| TÜV certified |
|
| CE marked |
|
| GS certified |
|
| VDE certified |
|
Documentation
Notes
- Photographs and graphics are not to scale and do not represent detailed images of the respective products.
- Unless specified otherwise, the product values shown are rated values at room temperature. You can receive further values, such as tolerances, upon request if they are available and have been released for publication.
- Trade product, not a LAPP product.
Product Family List
All articles from ALLROUNDER STRIP dismantling tool










