SILVYN® E-KIT OG
Kit






SILVYN® E-KIT OG
Kit
SILVYN® E-KIT OG
Rp 3.473.899,00
/

SILVYN® E-KIT OG
Rp 3.473.899,00
/
Payment & Security
Your payment information is processed securely. We do not store credit card details nor have access to your credit card information.
Certificate
Technical Attributes
General Information
| Product type | Kit |
| Delivery Unit | 1.000 |
| Weight | 0.98 kg |
Electrical Characteristics
Product Design
| Colour | orange |
Product Characteristics
| For continuous flexing |
|
Certifications and Standards
| CE marked |
|
| EAC certification number | Отказное письмо № 505 |
| EAC-certified | Not required |
Documentation
Downloads
Notes
- Photographs and graphics are not to scale and do not represent detailed images of the respective products.
- Unless specified otherwise, the product values shown are rated values at room temperature. You can receive further values, such as tolerances, upon request if they are available and have been released for publication.
Product Family List
All articles from SILVYN® E-KIT
| Article number | Colour | Delivery Unit |
|---|---|---|
| 61737407 | orange | 1.000 |












