ABS ALUMINIUM STRAP WO. A. LAYER
Embossing label; Overall length: 188.976in





ABS ALUMINIUM STRAP WO. A. LAYER
Embossing label; Overall length: 188.976in
ABS ALUMINIUM STRAP WO. A. LAYER
Rp 421.081,00
/

ABS ALUMINIUM STRAP WO. A. LAYER
Rp 421.081,00
/
Payment & Security
Your payment information is processed securely. We do not store credit card details nor have access to your credit card information.
Product characteristics
Technical Attributes
General Information
| Product type | Embossing label |
| Delivery Unit | 1.000 |
| Weight | 0.025 kg |
Electrical Characteristics
Product Design
| Ribbon width | 12 |
| Total length | 4.8 |
| Thickness | 0.12 |
| Material | Aluminium |
| with adhesive layer |
|
Product Characteristics
| Chemical resistant |
|
| Oil-resistant |
|
| UV-resistant |
|
| Self adhesive |
|
| Waterproof |
|
Certifications and Standards
Documentation
Notes
- Photographs and graphics are not to scale and do not represent detailed images of the respective products.
- Unless specified otherwise, the product values shown are rated values at room temperature. You can receive further values, such as tolerances, upon request if they are available and have been released for publication.
- Trade product, not a LAPP product.











