END SLEEVES AHK 1.5/10 BK
End sleeve; suitable crimp-insert: PEW 12.090; for cross-section: 1.5mm²; Overall length: 19.5mm; black; Electrolytic copper Tin-plated



END SLEEVES AHK 1.5/10 BK
End sleeve; suitable crimp-insert: PEW 12.090; for cross-section: 1.5mm²; Overall length: 19.5mm; black; Electrolytic copper Tin-plated
END SLEEVES AHK 1.5/10 BK
Rp 1.661,00
/

END SLEEVES AHK 1.5/10 BK
Rp 1.661,00
/
Payment & Security
Your payment information is processed securely. We do not store credit card details nor have access to your credit card information.
Product characteristics
Technical Attributes
General Information
| Product type | End sleeve |
| Suitable crimping insert | PEW 12.090 |
| Packaging type | Bag |
| Delivery Unit | 100.000 |
| Weight | 0 kg |
Electrical Characteristics
Product Design
| Total length | 19.5 |
| Connector material | Electrolytic copper |
| Cable lug design | End sleeve |
| Surface protection | Tin-plated |
| Colour | black |
| For cross-section | 1.5 |
| Insulation material | Polypropylene |
Product Characteristics
| Flame-retardant |
|
| Oil-resistant |
|
| Corrosion-resistant |
|
| Chemical resistant |
|
| UV-resistant |
|
| Halogenfree |
|
Certifications and Standards
| cUR recognized |
|
| cUL listed |
|
| CSA certified |
|
| UL listed |
|
| CE marked |
|
| UL recognized |
|
| VDE certified |
|
| EAC certification number | Отказное письмо № 39 |
| EAC-certified | Not required |
Documentation
Notes
- Photographs and graphics are not to scale and do not represent detailed images of the respective products.
- Unless specified otherwise, the product values shown are rated values at room temperature. You can receive further values, such as tolerances, upon request if they are available and have been released for publication.
- Trade product, not a LAPP product.
Product Family List
All articles from Conductor end sleeves AHK, insulated
| Article number | Suitable crimping insert | For cross-section | Imp total length | Total length def | Colour | Delivery Unit |
|---|---|---|---|---|---|---|
| 61746500 | PEW 12.090 | 1.5 | black | 100.000 | ||
| 61746501 | PEW 12.090 | 1.5 | black | 100.000 | ||
| 61746502 | PEW 12.090 | 2.5 | blue | 100.000 | ||
| 61746503 | PEW 12.090 | 2.5 | blue | 100.000 | ||
| 61746504 | PEW 12.090 | 4 | grey | 100.000 | ||
| 61746505 | PEW 12.090 | 6 | yellow | 100.000 | ||
| 61746506 | PEW 12.091 | 10 | red | 100.000 | ||
| 61746507 | PEW 12.091 | 16 | blue | 100.000 |









