SILVYN® ELR SMOOTH 12.0X17.8 OG 30M
Protective cable conduit with plastic spiral; Inner diameter: 12mm; Outer diameter: 17.8mm; Nominal size: 16; Polyvinylchloride;



SILVYN® ELR SMOOTH 12.0X17.8 OG 30M
Protective cable conduit with plastic spiral; Inner diameter: 12mm; Outer diameter: 17.8mm; Nominal size: 16; Polyvinylchloride;
SILVYN® ELR SMOOTH 12.0X17.8 OG 30M
Rp 105.132,00
/

SILVYN® ELR SMOOTH 12.0X17.8 OG 30M
Rp 105.132,00
/
Payment & Security
Your payment information is processed securely. We do not store credit card details nor have access to your credit card information.
Product characteristics
Certificate
Benefits
Easy assembly of cables and wires due to smooth inner, Bendable, Crush-resistant, A fully insulated system when used in combination with SILVYN® MPC/MPC-M
Applications
Mechanical engineering, Vehicle construction, Vending machine construction
Technical Attributes
General Information
| Brand | SILVYN® |
| Product type | Protective cable conduit with plastic spiral |
| Delivery Unit | 30.000 |
| Weight | 150 kg/km |
Electrical Characteristics
Product Design
| Lockable (two-part) |
|
| Conduit material, short form | PVC |
| Coil material | Hard PVC |
| Nominal size | 16 |
| Total length | 30 |
| Protection against hot chips |
|
| EMC screening |
|
| Slit |
|
| Outer diameter | 17.8 |
| Colour | orange |
| Smooth inner conduit surface |
|
| Inner diameter | 12 |
| Conduit material | Polyvinylchloride |
| Bending protection |
|
| Clear width | 12 |
| Smooth outer conduit surface |
|
| Bending protection fixed installation |
|
| RAL colour | RAL 2008 |
| Flexibly installed bending protection |
|
Product Characteristics
| Flame-retardant |
|
| IP protection rating | IP 68 - 2 bar, IP 67 |
| For continuous flexing |
|
| Acid-resistant |
|
| UV-resistant |
|
| Oil-resistant |
|
| Suitable for EX-applications |
|
| Impact-resistant |
|
| Bending radius, static | 50 |
| Halogenfree |
|
Certifications and Standards
| EHEDG certified |
|
| DNV-certified |
|
| cUR recognized |
|
| CSA certified |
|
| FDA certified |
|
| GGVS certified |
|
| Tested for fire protection for railway vehicles |
|
| Product standard according to IEC | IEC 61386-1, IEC 61386-23 |
| Ecolab certified |
|
| cUL listed |
|
| UL listed |
|
| CE marked |
|
| UL recognized |
|
| NSF certified |
|
| VDE certified |
|
Documentation
Downloads
Notes
- Photographs and graphics are not to scale and do not represent detailed images of the respective products.
- Unless specified otherwise, the product values shown are rated values at room temperature. You can receive further values, such as tolerances, upon request if they are available and have been released for publication.
Product Family List
All articles from SILVYN® ELR
| Article number | Imp inner diam | Inner diameter | Imp outer diam | Outer diameter | Nominal size | Imp total length | Total length def | Colour | Delivery Unit |
|---|---|---|---|---|---|---|---|---|---|
| 61751600 | 10 | 14.2 | 12 | orange | 30.000 | ||||
| 61751601 | 12 | 17.8 | 16 | orange | 30.000 | ||||
| 61751602 | 16 | 21.1 | 20 | orange | 30.000 | ||||
| 61751603 | 21 | 26.4 | 25 | orange | 30.000 | ||||
| 61751604 | 26.5 | 33.1 | 32 | orange | 30.000 | ||||
| 61751605 | 35.4 | 41.8 | 40 | orange | 30.000 | ||||
| 61751606 | 40 | 47.9 | 50 | orange | 30.000 | ||||
| 61751607 | 51.3 | 59.7 | 63 | orange | 30.000 |









