MARKER PEN MS-B BU
Pin; blue

MARKER PEN MS-B BU
Pin; blue
MARKER PEN MS-B BU
Rp 29.479,00
/

MARKER PEN MS-B BU
Rp 29.479,00
/
Payment & Security
Your payment information is processed securely. We do not store credit card details nor have access to your credit card information.
Technical Attributes
General Information
| Product type | Pin |
| Scope of delivery | including integrated rubber eraser |
| Delivery Unit | 10.000 |
| Weight | 0.009 kg |
Electrical Characteristics
Product Design
| Colour | blue |
| Line width | 0.4 |
Product Characteristics
| Waterproof |
|
| Smudge-resistant |
|
| weatherproof |
|
Certifications and Standards
Documentation
Notes
- Photographs and graphics are not to scale and do not represent detailed images of the respective products.
- Unless specified otherwise, the product values shown are rated values at room temperature. You can receive further values, such as tolerances, upon request if they are available and have been released for publication.
- Trade product, not a LAPP product.






