CRIMPING PLIERS DRB 0115
Crimping tool; For cross-section (min./max.): 0.1mm² - 1.5mm²; Crimping profile: Roller Pressing

CRIMPING PLIERS DRB 0115
Crimping tool; For cross-section (min./max.): 0.1mm² - 1.5mm²; Crimping profile: Roller Pressing
CRIMPING PLIERS DRB 0115
Rp 4.230.431,00
/

CRIMPING PLIERS DRB 0115
Rp 4.230.431,00
/
Payment & Security
Your payment information is processed securely. We do not store credit card details nor have access to your credit card information.
Benefits
Locking function for faultless pressing, Clearly marked press moulds, Less force required for perfect pressing, Tested for a minimum of 80,000 pressings
Applications
Safety pressing pliers for non-insulated connections, For non-insulated cable lugs, other connectors and tubular cable lugs KR
Technical Attributes
General Information
| Product type | Crimping tool |
| Delivery Unit | 1.000 |
| Weight | 0.35 kg |
Electrical Characteristics
Product Design
| Colour | orange/black |
| Crimping profile | Roller pressing |
| Total length | 192 |
| For pressing | Non-insulated panel connector, connector width 2.8, Non-insulated panel connector, connector width 4.8 |
| For cross-section (max.) | 1.5 |
| For cross-section (min.) | 0.1 |
Product Characteristics
| Number of application operations | 50000 |
Certifications and Standards
| TÜV certified |
|
| CE marked |
|
| VDE certified |
|
Documentation
Notes
- Photographs and graphics are not to scale and do not represent detailed images of the respective products.
- Unless specified otherwise, the product values shown are rated values at room temperature. You can receive further values, such as tolerances, upon request if they are available and have been released for publication.
- Trade product, not a LAPP product.






