CRIMPING PLIERS T 2288
Crimping tool; For cross-section (min./max.): 10mm² - 25mm²; Crimping profile: Hexagon


CRIMPING PLIERS T 2288
Crimping tool; For cross-section (min./max.): 10mm² - 25mm²; Crimping profile: Hexagon
CRIMPING PLIERS T 2288
Rp 7.412.664,00
/

CRIMPING PLIERS T 2288
Rp 7.412.664,00
/
Payment & Security
Your payment information is processed securely. We do not store credit card details nor have access to your credit card information.
Product characteristics
Technical Attributes
General Information
| Product type | Crimping tool |
| Delivery Unit | 1.000 |
| Weight | 0.66 kg |
Electrical Characteristics
Product Design
| Crimping profile | Hexagon |
| Total length | 300 |
| For pressing | Tube cable lug |
| For cross-section (max.) | 25 |
| Material | Steel |
| For cross-section (min.) | 10 |
| Surface protection | Burnished |
Product Characteristics
| Corrosion-resistant |
|
Certifications and Standards
| TÜV certified |
|
| CE marked |
|
| VDE certified |
|
Documentation
Downloads
Notes
- Photographs and graphics are not to scale and do not represent detailed images of the respective products.
- Unless specified otherwise, the product values shown are rated values at room temperature. You can receive further values, such as tolerances, upon request if they are available and have been released for publication.
- Trade product, not a LAPP product.
Product Family List
All articles from T 2288 pressing pliers
| Article number | For cross-section (min.) | For cross-section (max.) | Crimping profile |
|---|---|---|---|
| 61790961 | 10 | 25 | Hexagon |








