SILVYN® MAXI PA6 70 / 66.5X79.2 GY 10M
Parallel corrugated protective conduit; Inner diameter: 66.5mm; Outer diameter: 79.2mm; Nominal size: 70; Polyamide; Halogenfree;

SILVYN® MAXI PA6 70 / 66.5X79.2 GY 10M
Parallel corrugated protective conduit; Inner diameter: 66.5mm; Outer diameter: 79.2mm; Nominal size: 70; Polyamide; Halogenfree;
SILVYN® MAXI PA6 70 / 66.5X79.2 GY 10M
Rp 525.232,00
/

SILVYN® MAXI PA6 70 / 66.5X79.2 GY 10M
Rp 525.232,00
/
Payment & Security
Your payment information is processed securely. We do not store credit card details nor have access to your credit card information.
Product characteristics
Certificate
Benefits
Dimensionally stable, Flexible, Crush-resistant
Applications
Mechanical engineering, Public utilities, Moving applications, Outdoors
Technical Attributes
General Information
| Product type | Parallel corrugated protective conduit |
| Brand | SILVYN® |
| Delivery Unit | 10.000 |
| Weight | 475 kg/km |
Electrical Characteristics
Product Design
| Smooth outer conduit surface |
|
| Lockable (two-part) |
|
| Conduit material, short form | PA 6 |
| Bending protection fixed installation |
|
| Nominal size | 70 |
| Protection against hot chips |
|
| EMC screening |
|
| Slit |
|
| Flexibly installed bending protection |
|
| Outer diameter | 79.2 |
| Colour | grey |
| Smooth inner conduit surface |
|
| Inner diameter | 66.5 |
| Conduit material | Polyamide |
| Bending protection |
|
Product Characteristics
| Flame-retardant |
|
| Oil-resistant |
|
| For continuous flexing |
|
| Strain relief |
|
| Suitable for EX-applications |
|
| Acid-resistant |
|
| Chemical resistant |
|
| UV-resistant |
|
| Flame retardance according to | UL 94 HB |
| Halogenfree |
|
Certifications and Standards
| EHEDG certified |
|
| Ecolab certified |
|
| DNV-certified |
|
| cUR recognized |
|
| cUL listed |
|
| CSA certified |
|
| UL listed |
|
| CE marked |
|
| GGVS certified |
|
| UL recognized |
|
| NSF certified |
|
| VDE certified |
|
| EAC certification number | Отказное письмо № 505 |
| EAC-certified | Not required |
Documentation
Downloads
Notes
- Photographs and graphics are not to scale and do not represent detailed images of the respective products.
- Unless specified otherwise, the product values shown are rated values at room temperature. You can receive further values, such as tolerances, upon request if they are available and have been released for publication.
Product Family List







