SKINMATIC MH M50 / SW54
Wrench; Wrench width: 54mm



SKINMATIC MH M50 / SW54
Wrench; Wrench width: 54mm
SKINMATIC MH M50 / SW54
Rp 8.227.873,00
/

SKINMATIC MH M50 / SW54
Rp 8.227.873,00
/
Payment & Security
Your payment information is processed securely. We do not store credit card details nor have access to your credit card information.
Technical Attributes
General Information
| Brand | SKINMATIC® |
| Product type | Wrench |
| Delivery Unit | 1.000 |
| Weight | 0.351 kg |
Electrical Characteristics
Product Design
| for gland sizes | M 50 |
| Material | Steel |
| For cable gland material | Brass |
| Spanner size | 54 |
| Surface protection | Chrome-plated |
Product Characteristics
Certifications and Standards
| TÜV certified |
|
| VDE certified |
|
| CE marked |
|
Documentation
Notes
- Photographs and graphics are not to scale and do not represent detailed images of the respective products.
- Unless specified otherwise, the product values shown are rated values at room temperature. You can receive further values, such as tolerances, upon request if they are available and have been released for publication.








