RP/ID1 SHRINK 1-9-1400 BK/WH
Label cartridge; Cable diameter: 1.73mm - 3.73mm; Polyolefin; white;


RP/ID1 SHRINK 1-9-1400 BK/WH
Label cartridge; Cable diameter: 1.73mm - 3.73mm; Polyolefin; white;
RP/ID1 SHRINK 1-9-1400 BK/WH
Rp 1.605.016,00
/

RP/ID1 SHRINK 1-9-1400 BK/WH
Rp 1.605.016,00
/
Payment & Security
Your payment information is processed securely. We do not store credit card details nor have access to your credit card information.
Product characteristics
Certificate
Technical Attributes
General Information
| Product type | Label cartridge |
| Printing procedure | Thermal transfer marking |
| Printable with | DYMO RHINO PRO 4200 |
| Marking for | Cores, Cables |
| Time of installation | Before installation |
| Installation type | shrink |
| Delivery Unit | 1.000 |
| Weight | 0.035 kg |
Electrical Characteristics
Product Design
| Shrinking ratio | 3:1 |
| Total length | 1.5 |
| Shrinkage range (max.) | 3.73 |
| Shrinkage range (min.) | 1.73 |
| Colour | white |
| Total height | 9 |
| Label type | Shrink hose |
| Material | Polyolefin |
Product Characteristics
| Flame-retardant |
|
| Oil-resistant |
|
| Waterproof |
|
| Chemical resistant |
|
| UV-resistant |
|
| Flame retardance according to | UL 224 |
| salt water resistant |
|
| Halogenfree |
|
Certifications and Standards
| Ecolab certified |
|
| cUR recognized |
|
| cUL listed |
|
| UL listed |
|
| CE marked |
|
| UL recognized |
|
Documentation
Notes
- Photographs and graphics are not to scale and do not represent detailed images of the respective products.
- Unless specified otherwise, the product values shown are rated values at room temperature. You can receive further values, such as tolerances, upon request if they are available and have been released for publication.
- DYMO® is a registered trademark of Sanford GmbH, a Newell Rubbermaid Company.
Product Family List
All articles from DYMO Industrie Rhino Pro 4200 - shrinking tubes
| Article number | Imp shrinkage range min | Shrinkage range (min.) | Imp shrinkage range max | Shrinkage range (max.) | Imp total height | Imp total width | Total height def | Total width def | Number of labels per roll |
|---|---|---|---|---|---|---|---|---|---|
| 61800290 | 1.18 | 2.33 | |||||||
| 61800291 | 1.73 | 3.73 | |||||||
| 61800292 | 2.97 | 5.13 | |||||||
| 61800293 | 4.64 | 8.7 | |||||||
| 61800295 | 1.73 | 3.73 | |||||||
| 61800296 | 2.97 | 5.13 | |||||||
| 61800297 | 4.64 | 8.7 |








