DYMO RHINO PRO 4200
Thermal transfer printer


DYMO RHINO PRO 4200
Thermal transfer printer
DYMO RHINO PRO 4200
Rp 6.108.441,00
/

DYMO RHINO PRO 4200
Rp 6.108.441,00
/
Payment & Security
Your payment information is processed securely. We do not store credit card details nor have access to your credit card information.
Certificate
Technical Attributes
General Information
| Product type | Thermal transfer printer |
| Delivery Unit | 1.000 |
| Weight | 0.126 kg |
Electrical Characteristics
Product Design
Product Characteristics
Certifications and Standards
| UL listed |
|
| cUR recognized |
|
| UL recognized |
|
| cUL listed |
|
| CE marked |
|
Documentation
Notes
- Photographs and graphics are not to scale and do not represent detailed images of the respective products.
- Unless specified otherwise, the product values shown are rated values at room temperature. You can receive further values, such as tolerances, upon request if they are available and have been released for publication.
- DYMO® is a registered trademark of Sanford GmbH, a Newell Rubbermaid Company.
Product Family List
All articles from DYMO® Industry Rhino Pro 4200
| Article number | Core diameter of label roll (min.) | Imp core dia label rolls min | Core diameter of label roll (max.) | Imp core dia label rolls max |
|---|---|---|---|---|
| 61800337 |








