RP/ID1 LABEL 1-12-1600 BK/WH
Label cartridge; Overall length: 5.5m; white


RP/ID1 LABEL 1-12-1600 BK/WH
Label cartridge; Overall length: 5.5m; white
RP/ID1 LABEL 1-12-1600 BK/WH
Rp 0,00
/

RP/ID1 LABEL 1-12-1600 BK/WH
Rp 0,00
/
Payment & Security
Your payment information is processed securely. We do not store credit card details nor have access to your credit card information.
Product characteristics
Technical Attributes
General Information
| Product type | Label cartridge |
| Installation type | in character holders |
| Printing procedure | Thermal transfer marking |
| Printable with | DYMO RHINO PRO 4200 |
| Marking for | Components, Cores, Cables, Conduits |
| Delivery Unit | 1.000 |
| Weight | 0.037 kg |
Electrical Characteristics
Product Design
| Lettering colour | black |
| Label design | Strip |
| Total length | 5.5 |
| Total height | 12 |
| Material | Polypropylene |
| Label material | Polypropylene |
| Tape colour | white |
Product Characteristics
| Oil-resistant |
|
| UV-resistant |
|
| Self adhesive |
|
| Waterproof |
|
Certifications and Standards
| UL listed |
|
| CE marked |
|
| UL recognized |
|
| cUL listed |
|
Documentation
Notes
- Photographs and graphics are not to scale and do not represent detailed images of the respective products.
- Unless specified otherwise, the product values shown are rated values at room temperature. You can receive further values, such as tolerances, upon request if they are available and have been released for publication.
- DYMO® is a registered trademark of Sanford GmbH, a Newell Rubbermaid Company.
Product Family List
All articles from DYMO Industrie Rhino Pro 4200 - Einlegeschilder
| Article number | Imp total length | Total length def | Imp total height | Total height def | Tape colour |
|---|---|---|---|---|---|
| 61800344 | white |








